Menu Search

Shoulder Washers

In stock

Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.

The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
356 results
Product SKUs information
Item Code Price range Availability Flange Height Minimum Outside Diameter Colour Material Length Under Head Maximum Outside Diameter View
12SWS2507 £ 0.0329 - £ 0.0406 Request the lead time here
3.2 mm
Natural
Nylon 6/6
£ 0.0323 - £ 0.0399 Request the lead time here
0.8 mm
Natural
Nylon 6/6
£ 0.0265 - £ 0.0327 Request the lead time here
1.2 mm
Natural
Nylon 6/6
£ 0.0192 - £ 0.0237 Request the lead time here
1.2 mm
Natural
Nylon 6/6
£ 0.0217 - £ 0.0268 Request the lead time here
0.8 mm
Natural
Nylon 6/6
£ 0.0192 - £ 0.0237 Request the lead time here
1.6 mm
Natural
Nylon 6/6
£ 0.0317 - £ 0.0391 Request the lead time here
1.6 mm
Natural
Nylon 6/6
£ 0.0353 - £ 0.0435 Request the lead time here
1.6 mm
Natural
Nylon 6/6
£ 0.038 - £ 0.0469 500 In stock
1.6 mm
Natural
Nylon 6/6
£ 0.0369 - £ 0.0456 Request the lead time here
1.9 mm
Natural
Nylon 6/6
£ 0.0358 - £ 0.0442 Request the lead time here
1.6 mm
Natural
Nylon 6/6
£ 0.031 - £ 0.0383 Request the lead time here
1.6 mm
Natural
Nylon 6/6
£ 0.1577 - £ 0.1947 Request the lead time here
4.7 mm
Natural
Nylon 6/6
£ 0.0364 - £ 0.0449 Request the lead time here
0.8 mm
Natural
Nylon 6/6
£ 0.0543 - £ 0.067 Request the lead time here
1.6 mm
Natural
Nylon 6/6
£ 0.0364 - £ 0.0449 Request the lead time here
0.8 mm
Natural
Nylon 6/6
£ 0.0419 - £ 0.0518 Request the lead time here
1.6 mm
Natural
Nylon 6/6
£ 0.0457 - £ 0.0565 Request the lead time here
1.2 mm
Natural
Nylon 6/6
£ 0.0241 - £ 0.0297 Request the lead time here
2 mm
Natural
Nylon 6/6
£ 0.0192 - £ 0.0237 Request the lead time here
0.8 mm
Natural
Nylon 6/6
  • of 18
Shoulder Washer 0.250 in Nylon 6/6

12SWS2507

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3.2 mm
  • Flange Outside Diameter
    15.2 mm
  • Base Outside Diameter
    9.4 mm
  • Inside Diameter
    6.4 mm
  • Flange Height
    3.2 mm
Shoulder Washer 0.075 in Nylon 6/6

12SWS0190

Price Range
£ 0.0399 - £ 0.0323

Stock Levels
Request the lead time here
Attributes
  • Base Height
    7.1 mm
  • Flange Outside Diameter
    5 mm
  • Base Outside Diameter
    3 mm
  • Inside Diameter
    1.9 mm
  • Flange Height
    0.8 mm
Shoulder Washer 0.115 in Nylon 6/6

12SWS0221

Price Range
£ 0.0327 - £ 0.0265

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.4 mm
  • Flange Outside Diameter
    6 mm
  • Base Outside Diameter
    3.7 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.2 mm
Shoulder Washer 0.115 in Nylon 6/6

12SWS0197

Price Range
£ 0.0237 - £ 0.0192

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.8 mm
  • Flange Outside Diameter
    5.5 mm
  • Base Outside Diameter
    3.4 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.2 mm
Shoulder Washer 0.093 in Nylon 6/6

12SWS0193

Price Range
£ 0.0268 - £ 0.0217

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1 mm
  • Flange Outside Diameter
    6.4 mm
  • Base Outside Diameter
    3.6 mm
  • Inside Diameter
    2.4 mm
  • Flange Height
    0.8 mm
Shoulder Washer 0.171 in Nylon 6/6

12SWS0629

Price Range
£ 0.0237 - £ 0.0192

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.2 mm
  • Flange Outside Diameter
    8.8 mm
  • Base Outside Diameter
    5.3 mm
  • Inside Diameter
    4.3 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.173 in Nylon 6/6

12SWS0801

Price Range
£ 0.0391 - £ 0.0317

Stock Levels
Request the lead time here
Attributes
  • Base Height
    9.5 mm
  • Flange Outside Diameter
    8.7 mm
  • Base Outside Diameter
    5.2 mm
  • Inside Diameter
    4.4 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.200 in Nylon 6/6

12SWS1001

Price Range
£ 0.0435 - £ 0.0353

Stock Levels
Request the lead time here
Attributes
  • Base Height
    9.5 mm
  • Flange Outside Diameter
    10.1 mm
  • Base Outside Diameter
    6.6 mm
  • Inside Diameter
    5.1 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.378 in Nylon 6/6

12SWS3500

Price Range
£ 0.0469 - £ 0.038

Stock Levels
500 In stock
Attributes
  • Base Height
    4.8 mm
  • Flange Outside Diameter
    19.1 mm
  • Base Outside Diameter
    12.6 mm
  • Inside Diameter
    9.6 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.166 in Nylon 6/6

12SWS1176

Price Range
£ 0.0456 - £ 0.0369

Stock Levels
Request the lead time here
Attributes
  • Base Height
    8.5 mm
  • Flange Outside Diameter
    13.8 mm
  • Base Outside Diameter
    8 mm
  • Inside Diameter
    4.2 mm
  • Flange Height
    1.9 mm
Shoulder Washer 0.344 in Nylon 6/6

12SWS2538

Price Range
£ 0.0442 - £ 0.0358

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3.2 mm
  • Flange Outside Diameter
    19.1 mm
  • Base Outside Diameter
    11.9 mm
  • Inside Diameter
    8.7 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.510 in Nylon 6/6

12SWS2578

Price Range
£ 0.0383 - £ 0.031

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.7 mm
  • Flange Outside Diameter
    19.1 mm
  • Base Outside Diameter
    15.9 mm
  • Inside Diameter
    13 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.515 in Nylon 6/6

12SWS3694

Price Range
£ 0.1947 - £ 0.1577

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.4 mm
  • Flange Outside Diameter
    28.6 mm
  • Base Outside Diameter
    18.2 mm
  • Inside Diameter
    13.1 mm
  • Flange Height
    4.7 mm
Shoulder Washer 0.193 in Nylon 6/6

12SWS1058

Price Range
£ 0.0449 - £ 0.0364

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.8 mm
  • Flange Outside Diameter
    12.4 mm
  • Base Outside Diameter
    7.9 mm
  • Inside Diameter
    4.9 mm
  • Flange Height
    0.8 mm
Shoulder Washer 0.500 in Nylon 6/6

12SWS2587

Price Range
£ 0.067 - £ 0.0543

Stock Levels
Request the lead time here
Attributes
  • Base Height
    11.1 mm
  • Flange Outside Diameter
    19.1 mm
  • Base Outside Diameter
    15.9 mm
  • Inside Diameter
    12.7 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.135 in Nylon 6/6

12SWS1004

Price Range
£ 0.0449 - £ 0.0364

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3.6 mm
  • Flange Outside Diameter
    11.1 mm
  • Base Outside Diameter
    6.4 mm
  • Inside Diameter
    3.4 mm
  • Flange Height
    0.8 mm
Shoulder Washer 0.385 in Nylon 6/6

12SWS1170

Price Range
£ 0.0518 - £ 0.0419

Stock Levels
Request the lead time here
Attributes
  • Base Height
    9.5 mm
  • Flange Outside Diameter
    14.5 mm
  • Base Outside Diameter
    11.9 mm
  • Inside Diameter
    9.8 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.323 in Nylon 6/6

12SWS3002

Price Range
£ 0.0565 - £ 0.0457

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.2 mm
  • Flange Outside Diameter
    19.1 mm
  • Base Outside Diameter
    9.5 mm
  • Inside Diameter
    8.2 mm
  • Flange Height
    1.2 mm
Shoulder Washer 0.240 in Nylon 6/6

12SWS0921

Price Range
£ 0.0297 - £ 0.0241

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6 mm
  • Flange Outside Diameter
    12.2 mm
  • Base Outside Diameter
    8 mm
  • Inside Diameter
    6.1 mm
  • Flange Height
    2 mm
Shoulder Washer 0.115 in Nylon 6/6

12SWS0198

Price Range
£ 0.0237 - £ 0.0192

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.8 mm
  • Flange Outside Diameter
    5.1 mm
  • Base Outside Diameter
    3.6 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    0.8 mm