Menu Search

Shoulder Washers

In stock

Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.

The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
357 results
Product SKUs information
Essentra Part Number Price range Availability Flange Height Minimum Outside Diameter Colour Material Inside Diameter Maximum Outside Diameter View
10016244 £ 0.0671 - £ 0.0715 Request the lead time here
1.2 mm
3.7 mm
Natural
Nylon 6/6
2.9 mm
6.0 mm
10016282 £ 0.0671 - £ 0.0715 1000 In stock
1.2 mm
3.7 mm
Natural
Nylon 6/6
2.9 mm
6.0 mm
10016343 £ 0.0671 - £ 0.0715 10120 In stock
1.2 mm
4.3 mm
Natural
Nylon 6/6
3.6 mm
7.4 mm
£ 0.0671 - £ 0.0715 20000 In stock
1.2 mm
3.7 mm
Natural
Nylon 6/6
2.9 mm
6.0 mm
£ 0.0841 - £ 0.0895 5000 In stock
1.7 mm
7.9 mm
Natural
Nylon 6/6
6.6 mm
13.0 mm
10016091 £ 0.0671 - £ 0.0715 Request the lead time here
1.6 mm
6.6 mm
Natural
Nylon 6/6
5.1 mm
10.1 mm
£ 0.0671 - £ 0.0715 3196 In stock
1.2 mm
4.3 mm
Natural
Nylon 6/6
3.6 mm
7.4 mm
10016121 £ 0.0671 - £ 0.0715 4592 In stock
1.6 mm
6.6 mm
Natural
Nylon 6/6
5.1 mm
10.1 mm
£ 0.0671 - £ 0.0715 5000 In stock
1.2 mm
3.6 mm
Natural
Nylon 6/6
2.9 mm
6.4 mm
10016138 £ 0.0671 - £ 0.0715 531 In stock
1.6 mm
6.6 mm
Natural
Nylon 6/6
5.1 mm
10.1 mm
10016206 £ 0.0671 - £ 0.0715 2540 In stock
1.2 mm
3.7 mm
Natural
Nylon 6/6
2.9 mm
6.0 mm
10016350 £ 0.0671 - £ 0.0715 49780 In stock
1.2 mm
4.3 mm
Natural
Nylon 6/6
3.6 mm
7.4 mm
10016398 £ 0.0671 - £ 0.0715 964 In stock
1.6 mm
5.2 mm
Natural
Nylon 6/6
4.4 mm
8.7 mm
£ 0.0671 - £ 0.0715 974 In stock
1.2 mm
3.0 mm
Natural
Nylon 6/6
2.3 mm
4.6 mm
10016213 £ 0.0671 - £ 0.0715 2338 In stock
1.2 mm
3.7 mm
Natural
Nylon 6/6
2.9 mm
6.0 mm
£ 0.1559 - £ 0.1615 10978 In stock
1.2 mm
3.0 mm
Natural
Nylon 6/6
2.3 mm
4.6 mm
£ 0.0671 - £ 0.0715 Request the lead time here
1.2 mm
4.3 mm
Natural
Nylon 6/6
3.6 mm
7.4 mm
10187807 £ 0.0364 - £ 0.0449 Request the lead time here
1.6 mm
9.6 mm
Natural
Nylon 6/6
4.9 mm
16.3 mm
10187821 £ 0.1772 - £ 0.2208 45071 In stock
1.6 mm
8.3 mm
Natural
Nylon 6/6
6.6 mm
16.0 mm
10632888 £ 0.0419 - £ 0.0518 Request the lead time here
1.2 mm
3.4 mm
Natural
Nylon 6/6
2.9 mm
5.5 mm
  • of 18
Shoulder Washer 2.9 mm 3.7 mm 6.0 mm Nylon 6/6

10016244

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    3.7 mm
  • Maximum Outside Diameter
    6.0 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 2.9 mm 3.7 mm 6.0 mm Nylon 6/6

10016282

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
1000 In stock
Attributes
  • Minimum Outside Diameter
    3.7 mm
  • Maximum Outside Diameter
    6.0 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 3.6 mm 4.3 mm 7.4 mm Nylon 6/6

10016343

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
10120 In stock
Attributes
  • Minimum Outside Diameter
    4.3 mm
  • Maximum Outside Diameter
    7.4 mm
  • Inside Diameter
    3.6 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 2.9 mm 3.7 mm 6.0 mm Nylon 6/6

10016251

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
20000 In stock
Attributes
  • Minimum Outside Diameter
    3.7 mm
  • Maximum Outside Diameter
    6.0 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 6.6 mm 7.9 mm 13.0 mm Nylon 6/6

10016510

Price Range
£ 0.0895 - £ 0.0841

Stock Levels
5000 In stock
Attributes
  • Minimum Outside Diameter
    7.9 mm
  • Maximum Outside Diameter
    13.0 mm
  • Inside Diameter
    6.6 mm
  • Flange Height
    1.7 mm
  • Colour
    Natural
Shoulder Washer 5.1 mm 6.6 mm 10.1 mm Nylon 6/6

10016091

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    6.6 mm
  • Maximum Outside Diameter
    10.1 mm
  • Inside Diameter
    5.1 mm
  • Flange Height
    1.6 mm
  • Colour
    Natural
Shoulder Washer 3.6 mm 4.3 mm 7.4 mm Nylon 6/6

10016312

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
3196 In stock
Attributes
  • Minimum Outside Diameter
    4.3 mm
  • Maximum Outside Diameter
    7.4 mm
  • Inside Diameter
    3.6 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 5.1 mm 6.6 mm 10.1 mm Nylon 6/6

10016121

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
4592 In stock
Attributes
  • Minimum Outside Diameter
    6.6 mm
  • Maximum Outside Diameter
    10.1 mm
  • Inside Diameter
    5.1 mm
  • Flange Height
    1.6 mm
  • Colour
    Natural
Shoulder Washer 2.9 mm 3.6 mm 6.4 mm Nylon 6/6

10016268

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
5000 In stock
Attributes
  • Minimum Outside Diameter
    3.6 mm
  • Maximum Outside Diameter
    6.4 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 5.1 mm 6.6 mm 10.1 mm Nylon 6/6

10016138

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
531 In stock
Attributes
  • Minimum Outside Diameter
    6.6 mm
  • Maximum Outside Diameter
    10.1 mm
  • Inside Diameter
    5.1 mm
  • Flange Height
    1.6 mm
  • Colour
    Natural
Shoulder Washer 2.9 mm 3.7 mm 6.0 mm Nylon 6/6

10016206

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
2540 In stock
Attributes
  • Minimum Outside Diameter
    3.7 mm
  • Maximum Outside Diameter
    6.0 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 3.6 mm 4.3 mm 7.4 mm Nylon 6/6

10016350

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
49780 In stock
Attributes
  • Minimum Outside Diameter
    4.3 mm
  • Maximum Outside Diameter
    7.4 mm
  • Inside Diameter
    3.6 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 4.4 mm 5.2 mm 8.7 mm Nylon 6/6

10016398

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
964 In stock
Attributes
  • Minimum Outside Diameter
    5.2 mm
  • Maximum Outside Diameter
    8.7 mm
  • Inside Diameter
    4.4 mm
  • Flange Height
    1.6 mm
  • Colour
    Natural
Shoulder Washer 2.3 mm 3.0 mm 4.6 mm Nylon 6/6

10016176

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
974 In stock
Attributes
  • Minimum Outside Diameter
    3.0 mm
  • Maximum Outside Diameter
    4.6 mm
  • Inside Diameter
    2.3 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 2.9 mm 3.7 mm 6.0 mm Nylon 6/6

10016213

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
2338 In stock
Attributes
  • Minimum Outside Diameter
    3.7 mm
  • Maximum Outside Diameter
    6.0 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 2.3 mm 3.0 mm 4.6 mm Nylon 6/6

10016169

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
10978 In stock
Attributes
  • Minimum Outside Diameter
    3.0 mm
  • Maximum Outside Diameter
    4.6 mm
  • Inside Diameter
    2.3 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 3.6 mm 4.3 mm 7.4 mm Nylon 6/6

10016305

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    4.3 mm
  • Maximum Outside Diameter
    7.4 mm
  • Inside Diameter
    3.6 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 4.9 mm Nylon 6/6 Natural

10187807

Price Range
£ 0.0449 - £ 0.0364

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    9.6 mm
  • Maximum Outside Diameter
    16.3 mm
  • Inside Diameter
    4.9 mm
  • Flange Height
    1.6 mm
  • Colour
    Natural
Shoulder Washer 6.6 mm 8.3 mm 16.0 mm Nylon 6/6

10187821

Price Range
£ 0.2208 - £ 0.1772

Stock Levels
45071 In stock
Attributes
  • Minimum Outside Diameter
    8.3 mm
  • Maximum Outside Diameter
    16.0 mm
  • Inside Diameter
    6.6 mm
  • Flange Height
    1.6 mm
  • Colour
    Natural
Shoulder Washer 0.115 in 0.135 in 0.218 in Nylon 6/6

10632888

Price Range
£ 0.0518 - £ 0.0419

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.8 mm
  • Flange Outside Diameter
    5.5 mm
  • Base Outside Diameter
    3.4 mm
  • Minimum Outside Diameter
    3.4 mm
  • Maximum Outside Diameter
    5.5 mm