Menu Search

Shoulder Washers

In stock

Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.

The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
357 results
Product SKUs information
Essentra Part Number Price range Availability Flange Height Minimum Outside Diameter Colour Material Inside Diameter Maximum Outside Diameter View
£ 0.0259 - £ 0.032 Request the lead time here
1.0 mm
4.0 mm
Natural
Nylon 6/6
3.1 mm
6.2 mm
£ 0.0344 - £ 0.0424 Request the lead time here
3.2 mm
6.3 mm
Natural
Nylon 6/6
4.2 mm
12.7 mm
£ 0.0241 - £ 0.0297 14000 In stock
0.8 mm
3 mm
Natural
Nylon 6/6
2.3 mm
4.7 mm
10184080 £ 0.3922 - £ 0.6247 21500 In stock
2.5 mm
10.0 mm
Natural
Nylon 6/6
8.1 mm
14.2 mm
10632888 £ 0.0419 - £ 0.0518 Request the lead time here
1.2 mm
3.4 mm
Natural
Nylon 6/6
2.9 mm
5.5 mm
10187807 £ 0.0364 - £ 0.0449 Request the lead time here
1.6 mm
9.6 mm
Natural
Nylon 6/6
4.9 mm
16.3 mm
10187821 £ 0.1772 - £ 0.2208 45071 In stock
1.6 mm
8.3 mm
Natural
Nylon 6/6
6.6 mm
16.0 mm
10184073 £ 0.0305 - £ 0.0377 76900 In stock
2.0 mm
8.0 mm
Natural
Nylon 6/6
6.1 mm
12.2 mm
£ 0.0671 - £ 0.0715 835 In stock
1.6 mm
5.2 mm
Natural
Nylon 6/6
4.4 mm
8.7 mm
10161111 £ 0.1488 - £ 0.1545 Request the lead time here
1.0 mm
3.4 mm
Black
40% Glass Filled PPS
2.9 mm
5.5 mm
£ 0.1274 - £ 0.1274 Request the lead time here
1.0 mm
3.5 mm
Black
25% Glass Filled Nylon 6
3.0 mm
5.5 mm
10161005 £ 0.0501 - £ 0.0545 416 In stock
2.0 mm
6.3 mm
Black
25% Glass Filled Nylon 6
3.5 mm
9.0 mm
10161043 £ 0.1963 - £ 0.2093 400 In stock
5.0 mm
9.7 mm
Black
25% Glass Filled Nylon 6
4.5 mm
15.7 mm
£ 0.3641 - £ 0.3797 18988 In stock
4.5 mm
6.5 mm
Black
25% Glass Filled Nylon 6
6.5 mm
25.0 mm
10016183 £ 0.0671 - £ 0.0715 4589 In stock
1.2 mm
3.0 mm
Natural
Nylon 6/6
2.3 mm
4.6 mm
£ 0.0671 - £ 0.0715 Request the lead time here
1.2 mm
3.7 mm
Natural
Nylon 6/6
2.9 mm
6.0 mm
£ 0.0671 - £ 0.0715 5000 In stock
1.2 mm
3.6 mm
Natural
Nylon 6/6
2.9 mm
6.4 mm
£ 0.0671 - £ 0.0715 974 In stock
1.2 mm
3.0 mm
Natural
Nylon 6/6
2.3 mm
4.6 mm
£ 0.0585 - £ 0.0636 40 In stock
1.0 mm
3.8 mm
Black
25% Glass Filled Nylon 6
2.6 mm
8.0 mm
£ 0.0898 - £ 0.0955 1 In stock
1.6 mm
9.1 mm
Natural
Nylon 6/6
8.1 mm
15.7 mm
  • of 18
Shoulder Washer 3.1 mm 4.0 mm 6.2 mm Nylon 6/6

10184042

Price Range
£ 0.032 - £ 0.0259

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    4.0 mm
  • Maximum Outside Diameter
    6.2 mm
  • Inside Diameter
    3.1 mm
  • Flange Height
    1.0 mm
  • Colour
    Natural
Shoulder Washer 4.2 mm Nylon 6/6 Natural

10187791

Price Range
£ 0.0424 - £ 0.0344

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    6.3 mm
  • Maximum Outside Diameter
    12.7 mm
  • Inside Diameter
    4.2 mm
  • Flange Height
    3.2 mm
  • Colour
    Natural
Shoulder Washer 0.089 in 0.119 in 0.187 in Nylon 6/6

10334164

Price Range
£ 0.0297 - £ 0.0241

Stock Levels
14000 In stock
Attributes
  • Base Height
    0.4 mm
  • Flange Outside Diameter
    4.7 mm
  • Base Outside Diameter
    3 mm
  • Minimum Outside Diameter
    3 mm
  • Maximum Outside Diameter
    4.7 mm
Shoulder Washer 8.1 mm 10.0 mm 14.2 mm Nylon 6/6

10184080

Price Range
£ 0.6247 - £ 0.3922

Stock Levels
21500 In stock
Attributes
  • Minimum Outside Diameter
    10.0 mm
  • Maximum Outside Diameter
    14.2 mm
  • Inside Diameter
    8.1 mm
  • Flange Height
    2.5 mm
  • Colour
    Natural
Shoulder Washer 0.115 in 0.135 in 0.218 in Nylon 6/6

10632888

Price Range
£ 0.0518 - £ 0.0419

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.8 mm
  • Flange Outside Diameter
    5.5 mm
  • Base Outside Diameter
    3.4 mm
  • Minimum Outside Diameter
    3.4 mm
  • Maximum Outside Diameter
    5.5 mm
Shoulder Washer 4.9 mm Nylon 6/6 Natural

10187807

Price Range
£ 0.0449 - £ 0.0364

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    9.6 mm
  • Maximum Outside Diameter
    16.3 mm
  • Inside Diameter
    4.9 mm
  • Flange Height
    1.6 mm
  • Colour
    Natural
Shoulder Washer 6.6 mm 8.3 mm 16.0 mm Nylon 6/6

10187821

Price Range
£ 0.2208 - £ 0.1772

Stock Levels
45071 In stock
Attributes
  • Minimum Outside Diameter
    8.3 mm
  • Maximum Outside Diameter
    16.0 mm
  • Inside Diameter
    6.6 mm
  • Flange Height
    1.6 mm
  • Colour
    Natural
Shoulder Washer 6.1 mm 8.0 mm 12.2 mm Nylon 6/6

10184073

Price Range
£ 0.0377 - £ 0.0305

Stock Levels
76900 In stock
Attributes
  • Minimum Outside Diameter
    8.0 mm
  • Maximum Outside Diameter
    12.2 mm
  • Inside Diameter
    6.1 mm
  • Flange Height
    2.0 mm
  • Colour
    Natural
Shoulder Washer 4.4 mm 5.2 mm 8.7 mm Nylon 6/6

10016435

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
835 In stock
Attributes
  • Minimum Outside Diameter
    5.2 mm
  • Maximum Outside Diameter
    8.7 mm
  • Inside Diameter
    4.4 mm
  • Flange Height
    1.6 mm
  • Colour
    Natural
Shoulder Washer 2.9 mm 3.4 mm 5.5 mm 40% Glass Filled PPS

10161111

Price Range
£ 0.1545 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    3.4 mm
  • Maximum Outside Diameter
    5.5 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.0 mm
  • Colour
    Black
Shoulder Washer 3.0 mm 3.5 mm 5.5 mm 25% Glass Filled Nylon 6

10160954

Price Range
£ 0.1274 - £ 0.1274

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    3.5 mm
  • Maximum Outside Diameter
    5.5 mm
  • Inside Diameter
    3.0 mm
  • Flange Height
    1.0 mm
  • Colour
    Black
Shoulder Washer 3.5 mm 6.3 mm 9.0 mm 25% Glass Filled Nylon 6

10161005

Price Range
£ 0.0545 - £ 0.0501

Stock Levels
416 In stock
Attributes
  • Minimum Outside Diameter
    6.3 mm
  • Maximum Outside Diameter
    9.0 mm
  • Inside Diameter
    3.5 mm
  • Flange Height
    2.0 mm
  • Colour
    Black
Shoulder Washer 4.5 mm 9.7 mm 15.7 mm 25% Glass Filled Nylon 6

10161043

Price Range
£ 0.2093 - £ 0.1963

Stock Levels
400 In stock
Attributes
  • Minimum Outside Diameter
    9.7 mm
  • Maximum Outside Diameter
    15.7 mm
  • Inside Diameter
    4.5 mm
  • Flange Height
    5.0 mm
  • Colour
    Black
Shoulder Washer 6.5 mm 6.5 mm 25.0 mm 25% Glass Filled Nylon 6

10161081

Price Range
£ 0.3797 - £ 0.3641

Stock Levels
18988 In stock
Attributes
  • Base Height
    8.5 mm
  • Flange Outside Diameter
    25.0 mm
  • Base Outside Diameter
    13.0 mm
  • Minimum Outside Diameter
    6.5 mm
  • Maximum Outside Diameter
    25.0 mm
Shoulder Washer 2.3 mm 3.0 mm 4.6 mm Nylon 6/6

10016183

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
4589 In stock
Attributes
  • Minimum Outside Diameter
    3.0 mm
  • Maximum Outside Diameter
    4.6 mm
  • Inside Diameter
    2.3 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 2.9 mm 3.7 mm 6.0 mm Nylon 6/6

10016220

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    3.7 mm
  • Maximum Outside Diameter
    6.0 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 2.9 mm 3.6 mm 6.4 mm Nylon 6/6

10016268

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
5000 In stock
Attributes
  • Minimum Outside Diameter
    3.6 mm
  • Maximum Outside Diameter
    6.4 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 2.3 mm 3.0 mm 4.6 mm Nylon 6/6

10016176

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
974 In stock
Attributes
  • Minimum Outside Diameter
    3.0 mm
  • Maximum Outside Diameter
    4.6 mm
  • Inside Diameter
    2.3 mm
  • Flange Height
    1.2 mm
  • Colour
    Natural
Shoulder Washer 2.6 mm 3.8 mm 8.0 mm 25% Glass Filled Nylon 6

10160961

Price Range
£ 0.0636 - £ 0.0585

Stock Levels
40 In stock
Attributes
  • Minimum Outside Diameter
    3.8 mm
  • Maximum Outside Diameter
    8.0 mm
  • Inside Diameter
    2.6 mm
  • Flange Height
    1.0 mm
  • Colour
    Black
Shoulder Washer 8.1 mm 9.1 mm 15.7 mm Nylon 6/6

10016558

Price Range
£ 0.0955 - £ 0.0898

Stock Levels
1 In stock
Attributes
  • Minimum Outside Diameter
    9.1 mm
  • Maximum Outside Diameter
    15.7 mm
  • Inside Diameter
    8.1 mm
  • Flange Height
    1.6 mm
  • Colour
    Natural