Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Minimum Outside Diameter | Colour | Material | Inside Diameter | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0578 - £ 0.0713 | 494 In stock |
0.050 in
1.3 mm
|
0.375 in
9.5 mm
|
Natural
|
Nylon 6/6
|
0.280 in
7.1 mm
|
0.630 in
16 mm
|
||
| £ 0.0492 - £ 0.0607 | 896 In stock |
0.047 in
1.2 mm
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.617 in
15.7 mm
|
0.880 in
22.4 mm
|
||
| £ 0.0435 - £ 0.0538 | 1500 In stock |
0.060 in
1.5 mm
|
0.502 in
12.8 mm
|
Natural
|
Nylon 6/6
|
0.316 in
8 mm
|
0.620 in
15.7 mm
|
||
| £ 0.031 - £ 0.0383 | Request the lead time here |
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
Natural
|
Nylon 6/6
|
0.510 in
13 mm
|
0.750 in
19.1 mm
|
||
| £ 0.1577 - £ 0.1947 | 7000 In stock |
0.187 in
4.7 mm
|
0.718 in
18.2 mm
|
Natural
|
Nylon 6/6
|
0.515 in
13.1 mm
|
1.125 in
28.6 mm
|
||
| £ 0.0364 - £ 0.0449 | 20788 In stock |
0.062 in
1.6 mm
|
0.281 in
7.1 mm
|
Natural
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.490 in
12.4 mm
|
||
| £ 0.0769 - £ 0.08 | 1577 In stock |
0.031 in
0.8 mm
|
0.563 in
14.3 mm
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.745 in
18.9 mm
|
||
| £ 0.0646 - £ 0.0797 | Request the lead time here |
0.078 in
2 mm
|
0.470 in
11.9 mm
|
Natural
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.945 in
24 mm
|
||
| £ 0.0429 - £ 0.0529 | 5937 In stock |
0.062 in
1.6 mm
|
0.370 in
9.4 mm
|
Natural
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| £ 0.0419 - £ 0.0518 | Request the lead time here |
0.188 in
4.8 mm
|
0.500 in
12.7 mm
|
Natural
|
Nylon 6/6
|
0.430 in
10.9 mm
|
0.750 in
19.1 mm
|
||
| £ 0.1367 - £ 0.1688 | 497 In stock |
0.125 in
3.2 mm
|
0.752 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.515 in
13.1 mm
|
1.105 in
28.1 mm
|
||
| £ 0.0653 - £ 0.0807 | 948 In stock |
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
Natural
|
Nylon 6/6
|
0.255 in
6.5 mm
|
0.550 in
14 mm
|
||
| £ 0.0485 - £ 0.0599 | Request the lead time here |
0.065 in
1.7 mm
|
0.430 in
10.9 mm
|
Natural
|
Nylon 6/6
|
0.322 in
8.2 mm
|
0.740 in
18.8 mm
|
||
| £ 0.0606 - £ 0.0748 | Request the lead time here |
0.070 in
1.8 mm
|
0.265 in
6.7 mm
|
Natural
|
Nylon 6/6
|
0.184 in
4.7 mm
|
0.630 in
16 mm
|
||
| £ 0.0309 - £ 0.0382 | Request the lead time here |
0.079 in
2 mm
|
0.472 in
12 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10 mm
|
0.630 in
16 mm
|
||
| £ 0.0604 - £ 0.0746 | Request the lead time here |
0.060 in
1.5 mm
|
0.435 in
11 mm
|
Natural
|
Nylon 6/6
|
0.310 in
7.9 mm
|
0.825 in
21 mm
|
||
| £ 0.1197 - £ 0.1221 | 201655 In stock |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| £ 0.1039 - £ 0.106 | 184973 In stock |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| £ 0.1088 - £ 0.1109 | 139017 In stock |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.591 in
15.0 mm
|
||
| £ 0.1167 - £ 0.1192 | 192311 In stock |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.709 in
18.0 mm