10605868
MNI-4-5BK
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2489 |
| 5000 - 9999 | £ 0.2447 |
| 10000 + | £ 0.2392 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.083 in |
|---|---|
| Base Height | 2.1 mm |
| Flange Outside Diameter | 0.252 in |
| Flange Outside Diameter | 6.4 mm |
| Base Outside Diameter | 0.252 in |
| Base Outside Diameter | 6.4 mm |
| Minimum Outside Diameter | 3.6 mm |
| Minimum Outside Diameter | 0.142 in |
| Maximum Outside Diameter | 0.252 in |
| Maximum Outside Diameter | 6.4 mm |
| Inside Diameter | 0.114 in |
| Inside Diameter | 2.9 mm |
| Flange Height | 1.2 mm |
| Flange Height | 0.047 in |
| Compatible Screw Sizes (All) | M2.5 |
| Colour | Black |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue