Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10640654
MNI-4-2BK
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2489 |
| 5000 - 9999 | £ 0.2447 |
| 10000 + | £ 0.2392 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.8 mm |
|---|---|
| Base Height | 0.031 in |
| Flange Outside Diameter | 6.0 mm |
| Flange Outside Diameter | 0.236 in |
| Base Outside Diameter | 3.7 mm |
| Base Outside Diameter | 0.146 in |
| Minimum Outside Diameter | 0.146 in |
| Minimum Outside Diameter | 3.7 mm |
| Maximum Outside Diameter | 0.236 in |
| Maximum Outside Diameter | 6.0 mm |
| Inside Diameter | 2.9 mm |
| Inside Diameter | 0.114 in |
| Flange Height | 1.2 mm |
| Flange Height | 0.047 in |
| Compatible Screw Sizes (All) | M2.5 |
| Colour | Black |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue