| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 2.9886 |
| 100 - 249 | £ 2.6897 |
| 250 - 749 | £ 2.3908 |
| 750 + | £ 2.092 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1+0|-0.025 | 5.0 |
|---|---|
| l1 005 00 | 6.0 |
| d2 | M4 |
| d3 | 9.0 |
| l2 | 5.0 |
| h1 | 1.3 |
| A/F | 2.5 |
| Material | 303 Stainless Steel |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue