| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 12.1189 |
| 100 - 199 | £ 10.9038 |
| 200 - 499 | £ 9.7002 |
| 500 - 999 | £ 8.4864 |
| 1000 + | £ 7.2726 |
| d1 | 12.0 |
|---|---|
| l1 | 26.0 |
| d2 | M10 |
| D3 | 20.0 |
| l2 | 16.0 |
| H1 | 8.0 |
| h2 | 2.4 |
| w1 | 2.5 |
| Drive Type | Slotted Drive |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue