Menu Search

Shoulder Screw Pan Head M4 10.0 6.0 303 Stainless Steel

This Pan Head Shoulder screw comprises a cylindrical shaft with a pan-head on one end and a shoulder on the other. It is appropriate for low-profile applications and is strong and corrosion-resistant, but not for harsh environments. Easy to install using a slotted screwdriver. Made of A2 stainless.
Item code:

20223205

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 4.0036
100 - 249 £ 3.6006
250 - 749 £ 3.2028
750 + £ 2.805
Standard pack: 1

Order in multiple of 1

Total price:

£ 4.00

1 x £ 4.0036

Specifications

Imperial
Metric
SKU attributes
d1 M4
l1 10.0
d2 tol. H9 5.5
D3 8.5
l2 6.0
H1 2.4
w1 1.0
Material 303 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us