| Quantity | Unit price |
|---|---|
| 1 + | £ 0.90 |
| d1 | 4.0 |
|---|---|
| l1 | 4.0 |
| d2 | M3 |
| l2 | 4.5 |
| w1 | 0.5 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue