20235215
20235215
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 11.6117 |
| 100 - 199 | £ 10.455 |
| 200 - 499 | £ 9.2922 |
| 500 - 999 | £ 8.1294 |
| 1000 + | £ 6.9666 |
| d1+0|-0.025 | 12.0 |
|---|---|
| l1 005 00 | 16.0 |
| d2 | M10 |
| d3 | 20.0 |
| l2 | 16.0 |
| h1 | 8.0 |
| TX Size | TX-50 |
| Drive Type | Torx Drive |
| Material | 316 Stainless Steel |
| Commodity Code | 7318156290 |
| Finish | Blackened |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue