| Quantity | Unit price | 
|---|---|
| 1 - 99 | £ 5.0396 | 
| 100 - 199 | £ 4.539 | 
| 200 - 499 | £ 4.029 | 
| 500 - 999 | £ 3.5292 | 
| 1000 + | £ 3.0192 | 
| d1+0|-0.025 | 8.0 | 
|---|---|
| l1 005 00 | 4.0 | 
| d2 | M6 | 
| d3 | 12.0 | 
| l2 | 11.0 | 
| h1 | 6.0 | 
| A/F | 4.0 | 
| Drive Type | Hex Drive | 
| Material | 303 Stainless Steel | 
| Commodity Code | 7318156290 | 
| Finish | Blackened | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue