| Quantity | Unit price |
|---|
| d1+0|-0.025 | 10.0 |
|---|---|
| l1 005 00 | 10.0 |
| d2 | M8 |
| d3 | 14.0 |
| l2 | 12.0 |
| h1 | 7.0 |
| w1 | 2.0 |
| Drive Type | Slotted Drive |
| Material | 416 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue