Quantity | Unit price |
---|---|
1 - 49 | £ 5.1418 |
50 - 99 | £ 4.11 |
100 - 199 | £ 3.60 |
200 - 999 | £ 2.57 |
1000 + | £ 2.06 |
Type | Short Thread |
---|---|
d1 | M16 |
d2 | 17.0 |
l1 | 55.0 |
l2 | 21.0 |
H1 | 10.0 |
A/F | 24.0 |
Tensile strength N | 830 N/mm2 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue