Quantity | Unit price |
---|---|
1 - 49 | £ 14.4205 |
50 - 99 | £ 11.54 |
100 - 199 | £ 10.09 |
200 - 999 | £ 7.21 |
1000 + | £ 5.77 |
Type | Short Thread |
---|---|
d1 | M16 |
d2 | 17.0 |
l1 | 65.0 |
l2 | 21.0 |
H1 | 11.5 |
A/F | 24.0 |
Tensile strength N | 550 N/mm2 |
Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue