| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 2.1872 |
| 100 - 299 | £ 1.1297 |
| 300 + | £ 1.107 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Coating | Chrome Plated Steel |
|---|---|
| Compatible Shelf Material | Glass |
| Material | Steel |
| Mounting Method | Spigot |
| Shelf Support Material | Metal |
| Support Type | O-Rings on Cylinder |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue