Menu Search

Price Channel 39.0 mm (H) Clear

This adhesive backed PVC channel is manufactured from extruded PVC and helps to create an attractive, organized display within the retail industry.
Essentra Part Number:

10395509

Manufacturer Part Number:

497189

551 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 3.827
50 + £ 1.8001
Standard pack: 50

Order in multiple of 5

Total price:

£ 19.14

5 x £ 3.827

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polyvinyl Chloride
Compatible Print Height 39.0 mm
Overall Length 1.0 m
Type Adhesive
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us