Menu Search

Price Channel 38.0 mm (H) Clear

This PVC swing price tag attaches to wire baskets to display price tags. Fit's onto 7mm diameter wire.
Essentra Part Number:

10394304

Manufacturer Part Number:

496860

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.153
1000 + £ 0.1502
Standard pack: 100

Order in multiple of 100

Total price:

£ 15.30

100 x £ 0.153

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polyvinyl Chloride
Compatible Print Height 38.0 mm
Overall Length 50.0 mm
Type Clip On Wire
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us