Menu Search

Sheet Metal Plugs

In stock

Sheet Metal Plugs are used to blank holes during transportation or can be used on finished products to provide a clean finish. The Nylon (PA 66) plug protects the handler from fabricated holes associated with hazardous shards. They can also be used to protect internal threads from damage in transportation.

Available in three colours, usefule for the purpose of colour identification or to match finished product aesthetics.

Sheet Metal Plugs can be easily pushed into applications without any fixing requirement and can easily be removed.

  • Used to blank holes during transportation.
  • Easily pushes into applications without the need for fixing.
  • Provides a clean finish to your applications.
Material: Nylon 6/6, PA66, Nylon Colour: Natural, Black, Grey, White, Beige Material Flammability Standard: UL94 V-2, Series Code: SR2041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
91 results
Product SKUs information
Essentra Part Number Price range Availability D Colour d H Type View
£ 0.0482 - £ 0.0482 910 In stock
7.0 mm
Beige
4.0 mm
7.1 mm
£ 0.051 - £ 0.051 32394 In stock
10.4 mm
Beige
6.4 mm
7.1 mm
£ 0.053 - £ 0.053 10893 In stock
13.5 mm
Beige
9.5 mm
7.2 mm
£ 0.1445 - £ 0.1502 9500 In stock
29.2 mm
Beige
24.0 mm
7.6 mm
£ 0.1036 - £ 0.1057 5924 In stock
22.8 mm
Beige
18.0 mm
7.5 mm
£ 0.1204 - £ 0.1254 6613 In stock
24.0 mm
Beige
19.1 mm
7.5 mm
£ 0.1241 - £ 0.1294 Request the lead time here
27.4 mm
Beige
22.2 mm
7.6 mm
£ 0.1488 - £ 0.1545 Request the lead time here
30.6 mm
Beige
25.4 mm
7.6 mm
£ 0.0789 - £ 0.0805 46288 In stock
18.7 mm
Beige
14.0 mm
7.4 mm
£ 0.055 - £ 0.055 85 In stock
16.0 mm
Beige
12.0 mm
7.3 mm
£ 0.0867 - £ 0.0884 Request the lead time here
20.4 mm
Beige
15.9 mm
7.4 mm
£ 0.054 - £ 0.054 5138 In stock
14.0 mm
Beige
10.0 mm
7.2 mm
£ 0.0501 - £ 0.0501 39713 In stock
10.4 mm
Beige
6.0 mm
7.1 mm
£ 0.1278 - £ 0.1331 238 In stock
24.8 mm
Beige
20.0 mm
7.5 mm
£ 0.0802 - £ 0.0819 22870 In stock
18.7 mm
Beige
14.3 mm
7.4 mm
£ 0.0521 - £ 0.0521 37563 In stock
12.0 mm
Beige
8.0 mm
7.2 mm
£ 0.0764 - £ 0.0779 765 In stock
17.1 mm
Beige
12.7 mm
7.3 mm
£ 0.0501 - £ 0.0501 Request the lead time here
10.4 mm
White
6.0 mm
7.1 mm
1
£ 0.051 - £ 0.051 33216 In stock
10.4 mm
Grey
6.4 mm
7.1 mm
1
£ 0.053 - £ 0.053 Request the lead time here
13.5 mm
White
9.5 mm
7.2 mm
2
  • of 5
Sheet Metal Plug 7.0 mm 7.1 mm Nylon Beige

10090695

Price Range
£ 0.0482 - £ 0.0482

Stock Levels
910 In stock
Attributes
  • D
    7.0 mm
  • d
    4.0 mm
  • H
    7.1 mm
  • h
    7.1 mm
  • Colour
    Beige
Sheet Metal Plug 10.4 mm 7.1 mm Nylon Beige

10090718

Price Range
£ 0.051 - £ 0.051

Stock Levels
32394 In stock
Attributes
  • D
    10.4 mm
  • d
    6.4 mm
  • H
    7.1 mm
  • h
    7.1 mm
  • Colour
    Beige
Sheet Metal Plug 13.5 mm 7.2 mm Nylon Beige

10090732

Price Range
£ 0.053 - £ 0.053

Stock Levels
10893 In stock
Attributes
  • D
    13.5 mm
  • d
    9.5 mm
  • H
    7.2 mm
  • h
    7.2 mm
  • Colour
    Beige
Sheet Metal Plug 29.2 mm 7.6 mm Nylon Beige

10090848

Price Range
£ 0.1502 - £ 0.1445

Stock Levels
9500 In stock
Attributes
  • D
    29.2 mm
  • d
    24.0 mm
  • H
    7.6 mm
  • h
    7.6 mm
  • Colour
    Beige
Sheet Metal Plug 22.8 mm 7.5 mm Nylon Beige

10090800

Price Range
£ 0.1057 - £ 0.1036

Stock Levels
5924 In stock
Attributes
  • D
    22.8 mm
  • d
    18.0 mm
  • H
    7.5 mm
  • h
    7.5 mm
  • Colour
    Beige
Sheet Metal Plug 24.0 mm 7.5 mm Nylon Beige

10090817

Price Range
£ 0.1254 - £ 0.1204

Stock Levels
6613 In stock
Attributes
  • D
    24.0 mm
  • d
    19.1 mm
  • H
    7.5 mm
  • h
    7.5 mm
  • Colour
    Beige
Sheet Metal Plug 27.4 mm 7.6 mm Nylon Beige

10090831

Price Range
£ 0.1294 - £ 0.1241

Stock Levels
Request the lead time here
Attributes
  • D
    27.4 mm
  • d
    22.2 mm
  • H
    7.6 mm
  • h
    7.6 mm
  • Colour
    Beige
Sheet Metal Plug 30.6 mm 7.6 mm Nylon Beige

10090855

Price Range
£ 0.1545 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • D
    30.6 mm
  • d
    25.4 mm
  • H
    7.6 mm
  • h
    7.6 mm
  • Colour
    Beige
Sheet Metal Plug 18.7 mm 7.4 mm Nylon Beige

10090770

Price Range
£ 0.0805 - £ 0.0789

Stock Levels
46288 In stock
Attributes
  • D
    18.7 mm
  • d
    14.0 mm
  • H
    7.4 mm
  • h
    7.4 mm
  • Colour
    Beige
Sheet Metal Plug 16.0 mm 7.3 mm Nylon Beige

10090756

Price Range
£ 0.055 - £ 0.055

Stock Levels
85 In stock
Attributes
  • D
    16.0 mm
  • d
    12.0 mm
  • H
    7.3 mm
  • h
    7.3 mm
  • Colour
    Beige
Sheet Metal Plug 20.4 mm 7.4 mm Nylon Beige

10090794

Price Range
£ 0.0884 - £ 0.0867

Stock Levels
Request the lead time here
Attributes
  • D
    20.4 mm
  • d
    15.9 mm
  • H
    7.4 mm
  • h
    7.4 mm
  • Colour
    Beige
Sheet Metal Plug 14.0 mm 7.2 mm Nylon Beige

10090749

Price Range
£ 0.054 - £ 0.054

Stock Levels
5138 In stock
Attributes
  • D
    14.0 mm
  • d
    10.0 mm
  • H
    7.2 mm
  • h
    7.2 mm
  • Colour
    Beige
Sheet Metal Plug 10.4 mm 7.1 mm Nylon Beige

10090701

Price Range
£ 0.0501 - £ 0.0501

Stock Levels
39713 In stock
Attributes
  • D
    10.4 mm
  • d
    6.0 mm
  • H
    7.1 mm
  • h
    7.1 mm
  • Colour
    Beige
Sheet Metal Plug 24.8 mm 7.5 mm Nylon Beige

10090824

Price Range
£ 0.1331 - £ 0.1278

Stock Levels
238 In stock
Attributes
  • D
    24.8 mm
  • d
    20.0 mm
  • H
    7.5 mm
  • h
    7.5 mm
  • Colour
    Beige
Sheet Metal Plug 18.7 mm 7.4 mm Nylon Beige

10090787

Price Range
£ 0.0819 - £ 0.0802

Stock Levels
22870 In stock
Attributes
  • D
    18.7 mm
  • d
    14.3 mm
  • H
    7.4 mm
  • h
    7.4 mm
  • Colour
    Beige
Sheet Metal Plug 12.0 mm 7.2 mm Nylon Beige

10090725

Price Range
£ 0.0521 - £ 0.0521

Stock Levels
37563 In stock
Attributes
  • D
    12.0 mm
  • d
    8.0 mm
  • H
    7.2 mm
  • h
    7.2 mm
  • Colour
    Beige
Sheet Metal Plug 17.1 mm 7.3 mm Nylon Beige

10090763

Price Range
£ 0.0779 - £ 0.0764

Stock Levels
765 In stock
Attributes
  • D
    17.1 mm
  • d
    12.7 mm
  • H
    7.3 mm
  • h
    7.3 mm
  • Colour
    Beige
Sheet Cover Cap 6.0 mm 10.4 mm White PA66

10126608

Price Range
£ 0.0501 - £ 0.0501

Stock Levels
Request the lead time here
Attributes
  • D
    10.4 mm
  • d
    6.0 mm
  • H
    7.1 mm
  • h
    7.1 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 6.4 mm 10.4 mm Grey PA66

10126646

Price Range
£ 0.051 - £ 0.051

Stock Levels
33216 In stock
Attributes
  • D
    10.4 mm
  • d
    6.4 mm
  • H
    7.1 mm
  • h
    7.1 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 9.5 mm 13.5 mm White PA66

10126691

Price Range
£ 0.053 - £ 0.053

Stock Levels
Request the lead time here
Attributes
  • D
    13.5 mm
  • d
    9.5 mm
  • H
    7.2 mm
  • h
    7.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm