| Quantity | Unit price |
|---|---|
| 250 - 499 | £ 0.1294 |
| 500 - 999 | £ 0.1267 |
| 1000 + | £ 0.1241 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 27.4 mm |
|---|---|
| D | 1.079 in |
| d | 0.874 in |
| d | 22.2 mm |
| H | 0.299 in |
| H | 7.6 mm |
| h | 7.6 mm |
| h | 0.299 in |
| Compatible Panel Thickness Range | 0.031 - 0.15 in |
| Compatible Panel Thickness Range | 0.8 - 3.8 mm |
| Minimum Panel Thickness | 0.031 in |
| Minimum Panel Thickness | 0.8 mm |
| Maximum Panel Thickness | 0.15 in |
| Maximum Panel Thickness | 3.8 mm |
| Colour | White |
| Material | PA66 |
| Type | 3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue