| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.0805 |
| 1000 + | £ 0.0789 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.736 in |
|---|---|
| D | 18.7 mm |
| d | 14.0 mm |
| d | 0.551 in |
| H | 0.291 in |
| H | 7.4 mm |
| h | 0.291 in |
| h | 7.4 mm |
| Compatible Panel Thickness Range | 0.8 - 3.8 mm |
| Compatible Panel Thickness Range | 0.031 - 0.15 in |
| Minimum Panel Thickness | 0.8 mm |
| Minimum Panel Thickness | 0.031 in |
| Maximum Panel Thickness | 3.8 mm |
| Maximum Panel Thickness | 0.15 in |
| Colour | Grey |
| Material | PA66 |
| Type | 2 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue