Quantity | Unit price |
---|---|
500 - 999 | £ 0.0753 |
1000 + | £ 0.0738 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polyamide 6.6 |
---|---|
Colour | White |
Fitting Style | Push Fit |
Compatible Hole Diameter | 12.7 mm |
Compatible Hole Diameter | 0.5 in |
Overall Diameter | 17.1 mm |
Overall Diameter | 0.673 in |
Head Height | 1.3 mm |
Head Height | 0.051 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue