Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
500 results
Product SKUs information
Item Code Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
£ 251.7972 - £ 335.733 Request the lead time here
600.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 375.6966 - £ 500.922 Request the lead time here
900.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 880.056 - £ 1,173.408 Request the lead time here
2100.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 1,374.8172 - £ 1,833.0828 Request the lead time here
3300.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 2,117.0202 - £ 2,822.6868 Request the lead time here
5100.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 572.9952 - £ 674.1078 Request the lead time here
900.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 770.049 - £ 905.9436 Request the lead time here
1200.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 1,530.1326 - £ 1,800.1572 Request the lead time here
240.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 2,097.8442 - £ 2,468.0532 Request the lead time here
3300.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 3,422.6814 - £ 4,026.6846 Request the lead time here
5400.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 1,110.7188 - £ 1,306.7322 Request the lead time here
1200.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
£ 1,888.2954 - £ 2,517.7272 Request the lead time here
600.0
Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
£ 254.3676 - £ 339.1602 Request the lead time here
1200.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 1,251.1116 - £ 1,668.1488 Request the lead time here
3000.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 2,476.3662 - £ 2,913.375 Request the lead time here
3900.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 351.5226 - £ 468.7002 Request the lead time here
1680.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 2,665.6374 - £ 3,136.041 Request the lead time here
4200.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 499.9326 - £ 666.5802 Request the lead time here
240.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 2,240.7156 - £ 2,987.6208 Request the lead time here
5400.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 1,869.6192 - £ 2,492.8188 Request the lead time here
4500.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
  • of 25
Shaft Support Rail 50.0 M12x45 600.0 Steel

20269692

Price Range
£ 335.733 - £ 251.7972

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    600.0
Shaft Support Rail 50.0 M12x45 900.0 Steel

20269708

Price Range
£ 500.922 - £ 375.6966

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    900.0
Shaft Support Rail 50.0 M12x45 2100.0 Steel

20269746

Price Range
£ 1,173.408 - £ 880.056

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    2100.0
Shaft Support Rail 50.0 M12x45 3300.0 Steel

20269784

Price Range
£ 1,833.0828 - £ 1,374.8172

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    3300.0
Shaft Support Rail 50.0 M12x45 5100.0 Steel

20269845

Price Range
£ 2,822.6868 - £ 2,117.0202

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    5100.0
Shaft Support Rail 60.0 M14x50 900.0 Steel

20269890

Price Range
£ 674.1078 - £ 572.9952

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    900.0
Shaft Support Rail 60.0 M14x50 1200.0 Steel

20269906

Price Range
£ 905.9436 - £ 770.049

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    1200.0
Shaft Support Rail 60.0 M14x50 240.0 Steel

20269944

Price Range
£ 1,800.1572 - £ 1,530.1326

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    240.0
Shaft Support Rail 60.0 M14x50 3300.0 Steel

20269975

Price Range
£ 2,468.0532 - £ 2,097.8442

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    3300.0
Shaft Support Rail 60.0 M14x50 5400.0 Steel

20270049

Price Range
£ 4,026.6846 - £ 3,422.6814

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    5400.0
Shaft Support Rail 80.0 M16x60 1200.0 Steel

20270094

Price Range
£ 1,306.7322 - £ 1,110.7188

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    1200.0
Shaft Support Rail 40.0 M10x40 600.0 Steel

20269685

Price Range
£ 2,517.7272 - £ 1,888.2954

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    600.0
Shaft Support Rail 12.0 M4x20 1200.0 Stainless Steel

20270377

Price Range
£ 339.1602 - £ 254.3676

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1200.0
Shaft Support Rail 50.0 M12x45 3000.0 Steel

20269777

Price Range
£ 1,668.1488 - £ 1,251.1116

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    3000.0
Shaft Support Rail 60.0 M14x50 3900.0 Steel

20269999

Price Range
£ 2,913.375 - £ 2,476.3662

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    3900.0
Shaft Support Rail 12.0 M4x20 1680.0 Stainless Steel

20270414

Price Range
£ 468.7002 - £ 351.5226

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1680.0
Shaft Support Rail 60.0 M14x50 4200.0 Steel

20270001

Price Range
£ 3,136.041 - £ 2,665.6374

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    4200.0
Shaft Support Rail 12.0 M4x20 240.0 Stainless Steel

20270476

Price Range
£ 666.5802 - £ 499.9326

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    240.0
Shaft Support Rail 50.0 M12x45 5400.0 Steel

20269852

Price Range
£ 2,987.6208 - £ 2,240.7156

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    5400.0
Shaft Support Rail 50.0 M12x45 4500.0 Steel

20269821

Price Range
£ 2,492.8188 - £ 1,869.6192

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    4500.0