20272647
20272647
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 88.0872 |
| 5 - 9 | £ 83.6808 |
| 10 - 19 | £ 79.2744 |
| 20 - 49 | £ 74.8782 |
| 50 + | £ 66.0654 |
| Rail Type | Support Rail |
|---|---|
| d1 tol. h6 | 40.0 |
| d2 | 9.0 |
| d3 | 17.0 |
| l1 | 600.0 |
| l2 | 300.0 |
| w1 | 73.0 |
| w2 | 55.0 |
| h1 ±0.01 | 50.0 |
| h2 | 8.0 |
| h3 | 10.5 |
| α | 50.0 |
| Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue