Quantity | Unit price |
---|---|
1 - 4 | £ 1,667.5368 |
5 - 9 | £ 1,584.162 |
10 - 19 | £ 1,500.7872 |
20 - 49 | £ 1,417.4022 |
50 + | £ 1,250.6526 |
Rail Type | Shaft & Rail |
---|---|
d1 tol. h6 | 30.0 |
d2 | 9.0 |
d3 | M10x35 |
l1 | 3400.0 |
l2 | 200.0 |
w1 | 69.0 |
w2 | 51.0 |
h1 ±0.01 | 42.0 |
h2 | 7.0 |
h3 | 17.0 |
α | 50.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue