Quantity | Unit price |
---|---|
1 - 4 | £ 456.348 |
5 - 9 | £ 433.5306 |
10 - 19 | £ 410.7132 |
20 - 49 | £ 387.8958 |
50 + | £ 342.261 |
Rail Type | Shaft & Rail |
---|---|
d1 tol. h6 | 25.0 |
d2 | 6.6 |
d3 | M8x30 |
l1 | 1200.0 |
l2 | 200.0 |
w1 | 57.0 |
w2 | 42.0 |
h1 ±0.01 | 36.0 |
h2 | 6.0 |
h3 | 15.0 |
α | 50.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue