20271114
20271114
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 1,609.662 |
| 5 - 9 | £ 1,529.184 |
| 10 - 19 | £ 1,448.6958 |
| 20 - 49 | £ 1,368.2178 |
| 50 + | £ 1,207.2516 |
| Rail Type | Shaft & Rail |
|---|---|
| d1 tol. h6 | 16.0 |
| d2 | 5.5 |
| d3 | M5x20 |
| l1 | 5250.0 |
| l2 | 150.0 |
| w1 | 45.0 |
| w2 | 33.0 |
| h1 ±0.01 | 26.0 |
| h2 | 5.0 |
| h3 | 9.0 |
| α | 50.0 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue