| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 1,306.7322 |
| 5 - 9 | £ 1,176.06 |
| 10 + | £ 1,110.7188 |
| Rail Type | Shaft & Rail |
|---|---|
| d1 tol. h6 | 80.0 |
| d2 | 13.5 |
| d3 | M16x60 |
| l1 | 1200.0 |
| l2 | 300.0 |
| w1 | 116.0 |
| w2 | 92.0 |
| h1 ±0.01 | 86.0 |
| h2 | 12.0 |
| h3 | 28.0 |
| α | 46.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue