20269210
20269210
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 134.0892 |
| 5 - 9 | £ 127.3878 |
| 10 - 19 | £ 120.6762 |
| 20 - 49 | £ 113.9748 |
| 50 + | £ 100.572 |
| Rail Type | Shaft & Rail |
|---|---|
| d1 tol. h6 | 30.0 |
| d2 | 9.0 |
| d3 | M10x35 |
| l1 | 400.0 |
| l2 | 200.0 |
| w1 | 69.0 |
| w2 | 51.0 |
| h1 ±0.01 | 42.0 |
| h2 | 7.0 |
| h3 | 17.0 |
| α | 50.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue