20269128
20269128
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 1,164.024 |
| 5 - 9 | £ 1,105.8228 |
| 10 - 19 | £ 1,047.6216 |
| 20 - 49 | £ 989.4204 |
| 50 + | £ 873.018 |
| Rail Type | Shaft & Rail |
|---|---|
| d1 tol. h6 | 25.0 |
| d2 | 6.6 |
| d3 | M8x30 |
| l1 | 4400.0 |
| l2 | 200.0 |
| w1 | 57.0 |
| w2 | 42.0 |
| h1 ±0.01 | 36.0 |
| h2 | 6.0 |
| h3 | 15.0 |
| α | 50.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue