| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 1,053.5478 |
| 5 - 9 | £ 1,000.875 |
| 10 - 19 | £ 948.192 |
| 20 - 49 | £ 895.5192 |
| 50 + | £ 790.1634 |
| Rail Type | Shaft & Rail |
|---|---|
| d1 tol. h6 | 12.0 |
| d2 | 4.5 |
| d3 | M4x20 |
| l1 | 4440.0 |
| l2 | 120.0 |
| w1 | 40.0 |
| w2 | 29.0 |
| h1 ±0.01 | 22.0 |
| h2 | 5.0 |
| h3 | 8.0 |
| α | 50.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue