Quantity | Unit price |
---|---|
1 - 4 | £ 801.8322 |
5 - 9 | £ 761.736 |
10 - 19 | £ 721.65 |
20 - 49 | £ 681.5538 |
50 + | £ 601.3716 |
Rail Type | Shaft & Rail |
---|---|
d1 tol. h6 | 12.0 |
d2 | 4.5 |
d3 | M4x20 |
l1 | 3360.0 |
l2 | 120.0 |
w1 | 40.0 |
w2 | 29.0 |
h1 ±0.01 | 22.0 |
h2 | 5.0 |
h3 | 8.0 |
α | 50.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue