Quantity | Unit price |
---|---|
2 - 9 | £ 10.7279 |
10 - 19 | £ 10.5056 |
20 - 49 | £ 10.2972 |
50 + | £ 10.0748 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Diameter | 0.315 in |
---|---|
Bore Diameter | 8.0 mm |
Outside Diameter | 0.866 in |
Outside Diameter | 22.0 mm |
Material | Steel |
Collar Style | Semi-Split |
Collar Height | 0.354 in |
Collar Height | 9.0 mm |
Coupling Style | Socket Head Screw Clamp |
Colour | Black |
Screw Size | M3 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue