| Quantity | Unit price |
|---|---|
| 5 - 49 | £ 5.9532 |
| 50 - 249 | £ 2.849 |
| 250 - 499 | £ 2.7923 |
| 500 + | £ 2.7356 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Length | 0.787 in |
|---|---|
| Thread Length | 20.0 mm |
| Thread Size | M5 |
| Thread Density | Coarse |
| Maximum Tensile Strength | 500 N/mm² |
| Maximum Tensile Strength | 500 N/mm² |
| Screw Type | Grub Screws with Brass/ Plastic Pivot |
| Full Material | Steel;Polyacetal Polyoxymethylene |
| Point Form | Flat |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue