These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.
Series Code :SR2765
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0807 - £ 0.0825 | 14800 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.217 in
5.5 mm
|
|
0.098 in
2.5 mm
|
||
| £ 0.0807 - £ 0.0825 | 12600 In stock |
0.189 in
4.8 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.161 in
4.1 mm
|
||
| £ 0.0982 - £ 0.1092 | Request the lead time here |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.126 in
3.2 mm
|
||
| 10028056 | £ 0.1094 - £ 0.1331 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.311 in
7.9 mm
|
|
| £ 0.1094 - £ 0.1331 | 89 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.626 in
15.9 mm
|
||
| £ 0.1094 - £ 0.1331 | 5955 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.874 in
22.2 mm
|
||
| £ 0.1094 - £ 0.1331 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
||
| £ 0.1094 - £ 0.1331 | 1995 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.374 in
9.5 mm
|
||
| 10028254 | £ 0.1094 - £ 0.1331 | 135145 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
|
| £ 0.1204 - £ 0.153 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
| £ 0.1016 - £ 0.1129 | 8651 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.185 in
4.7 mm
|
||
| £ 0.1998 - £ 0.1998 | 2182 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.106 in
2.7 mm
|
|
0.157 in
4.0 mm
|
||
| £ 0.1221 - £ 0.1357 | 3953 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.626 in
15.9 mm
|
||
| 10027936 | £ 0.1099 - £ 0.1222 | 30 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.311 in
7.9 mm
|
|
| £ 0.1204 - £ 0.153 | 380 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.437 in
11.1 mm
|
||
| £ 0.1094 - £ 0.1331 | 39955 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.874 in
22.2 mm
|
||
| 10028124 | £ 0.1094 - £ 0.1331 | 998 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.626 in
15.9 mm
|
|
| £ 0.1204 - £ 0.153 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||
| £ 0.1204 - £ 0.153 | 798 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||
| £ 0.1094 - £ 0.1331 | 431 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue