Menu Search

Self Retaining Spacer

In stock

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
£ 0.0807 - £ 0.0825 15800 In stock
4.0 mm
5.5 mm
5.5 mm
2.5 mm
£ 0.0807 - £ 0.0825 12600 In stock
4.8 mm
5.5 mm
2.7 mm
4.1 mm
£ 0.0982 - £ 0.1092 Request the lead time here
4.7 mm
6.6 mm
3.3 mm
3.2 mm
10028056 £ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
7.9 mm
£ 0.1094 - £ 0.1331 89 In stock
5.9 mm
7.1 mm
4.3 mm
15.9 mm
£ 0.1094 - £ 0.1331 5955 In stock
5.9 mm
7.1 mm
4.3 mm
22.2 mm
£ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
6.4 mm
£ 0.1094 - £ 0.1331 1995 In stock
5.9 mm
7.1 mm
4.3 mm
9.5 mm
10028254 £ 0.1094 - £ 0.1331 135145 In stock
5.9 mm
7.1 mm
4.3 mm
4.8 mm
£ 0.1204 - £ 0.153 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
£ 0.1016 - £ 0.1129 8651 In stock
4.7 mm
6.6 mm
3.3 mm
4.7 mm
£ 0.1998 - £ 0.1998 2182 In stock
4.7 mm
6.6 mm
2.7 mm
4.0 mm
£ 0.1221 - £ 0.1357 3953 In stock
4.7 mm
6.6 mm
3.3 mm
15.9 mm
10027936 £ 0.1099 - £ 0.1222 30 In stock
4.7 mm
6.4 mm
3.2 mm
7.9 mm
£ 0.1204 - £ 0.153 380 In stock
4.7 mm
6.4 mm
3.2 mm
11.1 mm
£ 0.1094 - £ 0.1331 39955 In stock
5.9 mm
7.1 mm
3.9 mm
22.2 mm
10028124 £ 0.1094 - £ 0.1331 998 In stock
5.9 mm
7.1 mm
4.3 mm
15.9 mm
£ 0.1204 - £ 0.153 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
4.8 mm
£ 0.1204 - £ 0.153 798 In stock
5.9 mm
7.1 mm
4.3 mm
4.8 mm
£ 0.1094 - £ 0.1331 431 In stock
5.9 mm
7.1 mm
4.3 mm
11.1 mm
  • of 6
Screw & Lock Support 5.5 mm 2.5 mm PA

10381601

Price Range
£ 0.0825 - £ 0.0807

Stock Levels
15800 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 2.7 mm 4.1 mm PA

10381663

Price Range
£ 0.0825 - £ 0.0807

Stock Levels
12600 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.3 mm 3.2 mm UL94 V-2 Nylon 6/6

10028568

Price Range
£ 0.1092 - £ 0.0982

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 3.9 mm 7.9 mm UL94 V-2 Nylon 6/6

10028056

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 15.9 mm UL94 V-2 Nylon 6/6

10028094

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
89 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 22.2 mm UL94 V-2 Nylon 6/6

10028131

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
5955 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028179

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 9.5 mm UL94 V-2 Nylon 6/6

10028216

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
1995 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-2 Nylon 6/6

10028254

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
135145 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-0 PA

10028315

Price Range
£ 0.153 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.3 mm 4.7 mm UL94 V-2 Nylon 6/6

10028575

Price Range
£ 0.1129 - £ 0.1016

Stock Levels
8651 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 2.7 mm 4.0 mm PA

10381656

Price Range
£ 0.1998 - £ 0.1998

Stock Levels
2182 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 3.3 mm 15.9 mm UL94 V-2 Nylon 6/6

10028551

Price Range
£ 0.1357 - £ 0.1221

Stock Levels
3953 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 3.2 mm 7.9 mm UL94 V-2 Nylon 6/6

10027936

Price Range
£ 0.1222 - £ 0.1099

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 11.1 mm UL94 V-0 PA

10027974

Price Range
£ 0.153 - £ 0.1204

Stock Levels
380 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.9 mm 22.2 mm UL94 V-2 Nylon 6/6

10028018

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
39955 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 15.9 mm UL94 V-2 Nylon 6/6

10028124

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-0 PA

10028162

Price Range
£ 0.153 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-0 PA

10028261

Price Range
£ 0.153 - £ 0.1204

Stock Levels
798 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-2 Nylon 6/6

10028308

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
431 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm