Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.
Series Code :SR2765
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1094 - £ 0.1331 | 2986 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||
| £ 0.1094 - £ 0.1331 | 1920 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.311 in
7.9 mm
|
||
| £ 0.1204 - £ 0.153 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
| £ 0.1094 - £ 0.1331 | 431 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
| £ 0.1998 - £ 0.1998 | 2182 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.106 in
2.7 mm
|
|
0.157 in
4.0 mm
|
||
| £ 0.1221 - £ 0.1357 | 3953 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.626 in
15.9 mm
|
||
| £ 0.1094 - £ 0.1331 | 159 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.374 in
9.5 mm
|
||
| £ 0.0807 - £ 0.0825 | 8397 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.118 in
3.0 mm
|
||
| £ 0.1204 - £ 0.153 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
| £ 0.1204 - £ 0.153 | 980 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
||
| £ 0.1094 - £ 0.1331 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
| £ 0.1204 - £ 0.153 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.311 in
7.9 mm
|
||
| £ 0.1094 - £ 0.1331 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.5 in
12.7 mm
|
||
| £ 0.1094 - £ 0.1331 | 14000 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
||
| £ 0.0807 - £ 0.0825 | 14800 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.217 in
5.5 mm
|
|
0.098 in
2.5 mm
|
||
| 10028285 | £ 0.1094 - £ 0.1331 | 18305 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.311 in
7.9 mm
|
|
| £ 0.1913 - £ 0.1913 | 6300 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.106 in
2.7 mm
|
||
| 10028254 | £ 0.1094 - £ 0.1331 | 135145 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
|
| £ 0.1204 - £ 0.153 | 798 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||
| £ 0.0807 - £ 0.0825 | 9500 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.197 in
5.0 mm