Menu Search

Self Retaining Spacer

In stock

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
10636701 £ 0.1419 - £ 0.2063 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
22.2 mm
£ 0.3082 - £ 0.3252 13000 In stock
4.7 mm
6.4 mm
3.2 mm
12.7 mm
£ 0.0807 - £ 0.0825 14800 In stock
4.0 mm
5.5 mm
5.5 mm
2.5 mm
£ 0.0807 - £ 0.0825 12600 In stock
4.8 mm
5.5 mm
2.7 mm
4.1 mm
£ 0.0982 - £ 0.1092 Request the lead time here
4.7 mm
6.6 mm
3.3 mm
3.2 mm
£ 0.1016 - £ 0.1129 8651 In stock
4.7 mm
6.6 mm
3.3 mm
4.7 mm
£ 0.1094 - £ 0.1331 431 In stock
5.9 mm
7.1 mm
4.3 mm
11.1 mm
£ 0.1998 - £ 0.1998 2182 In stock
4.7 mm
6.6 mm
2.7 mm
4.0 mm
£ 0.1221 - £ 0.1357 3953 In stock
4.7 mm
6.6 mm
3.3 mm
15.9 mm
10028285 £ 0.1094 - £ 0.1331 18305 In stock
5.9 mm
7.1 mm
4.3 mm
7.9 mm
£ 0.1913 - £ 0.1913 6300 In stock
4.0 mm
6.4 mm
3.2 mm
2.7 mm
£ 0.1204 - £ 0.153 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
£ 0.1204 - £ 0.153 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
£ 0.1094 - £ 0.1331 14000 In stock
5.9 mm
7.1 mm
4.3 mm
6.4 mm
£ 0.1094 - £ 0.1331 159 In stock
5.9 mm
7.1 mm
4.3 mm
9.5 mm
£ 0.0807 - £ 0.0825 8397 In stock
4.0 mm
5.5 mm
2.7 mm
3.0 mm
£ 0.1094 - £ 0.1331 44 In stock
5.9 mm
7.1 mm
4.3 mm
12.7 mm
£ 0.1049 - £ 0.1165 826 In stock
4.7 mm
6.6 mm
3.3 mm
6.4 mm
£ 0.1204 - £ 0.153 2997 In stock
4.7 mm
6.4 mm
3.2 mm
8.0 mm
£ 0.0936 - £ 0.104 3055 In stock
4.7 mm
6.4 mm
3.2 mm
12.7 mm
  • of 6
Retaining Spacer 3.2 mm 22.2 mm Nylon

10636701

Price Range
£ 0.2063 - £ 0.1419

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 12.7 mm PA

10645246

Price Range
£ 0.3252 - £ 0.3082

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 5.5 mm 2.5 mm PA

10381601

Price Range
£ 0.0825 - £ 0.0807

Stock Levels
14800 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 2.7 mm 4.1 mm PA

10381663

Price Range
£ 0.0825 - £ 0.0807

Stock Levels
12600 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.3 mm 3.2 mm UL94 V-2 Nylon 6/6

10028568

Price Range
£ 0.1092 - £ 0.0982

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 3.3 mm 4.7 mm UL94 V-2 Nylon 6/6

10028575

Price Range
£ 0.1129 - £ 0.1016

Stock Levels
8651 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-2 Nylon 6/6

10028308

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
431 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 2.7 mm 4.0 mm PA

10381656

Price Range
£ 0.1998 - £ 0.1998

Stock Levels
2182 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 3.3 mm 15.9 mm UL94 V-2 Nylon 6/6

10028551

Price Range
£ 0.1357 - £ 0.1221

Stock Levels
3953 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 4.3 mm 7.9 mm UL94 V-2 Nylon 6/6

10028285

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
18305 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.2 mm 2.7 mm PA

10381618

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
6300 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-0 PA

10028315

Price Range
£ 0.153 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-0 PA

10028230

Price Range
£ 0.153 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028278

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
14000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 9.5 mm UL94 V-2 Nylon 6/6

10028292

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
159 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 2.7 mm 3.0 mm PA

10381625

Price Range
£ 0.0825 - £ 0.0807

Stock Levels
8397 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 4.3 mm 12.7 mm UL94 V-2 Nylon 6/6

10028322

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
44 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028582

Price Range
£ 0.1165 - £ 0.1049

Stock Levels
826 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 3.2 mm 8.0 mm UL94 V-0 PA

10027943

Price Range
£ 0.153 - £ 0.1204

Stock Levels
2997 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 12.7 mm UL94 V-2 Nylon 6/6

10027981

Price Range
£ 0.104 - £ 0.0936

Stock Levels
3055 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm