Menu Search

Self Retaining Spacer

In stock

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
£ 0.2126 - £ 0.2447 Request the lead time here
4.8 mm
6.6 mm
3.2 mm
4.3 mm
£ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
4.8 mm
£ 0.1204 - £ 0.153 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
7.9 mm
£ 0.1204 - £ 0.153 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
11.1 mm
£ 0.0936 - £ 0.104 3000 In stock
4.7 mm
6.4 mm
3.2 mm
12.7 mm
£ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
12.7 mm
£ 0.1204 - £ 0.153 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
SRS6-5-01 £ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
7.9 mm
£ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
7.9 mm
£ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
22.2 mm
£ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
25.4 mm
£ 0.1094 - £ 0.1331 14000 In stock
5.9 mm
7.1 mm
4.3 mm
25.4 mm
£ 0.1204 - £ 0.153 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
4.8 mm
£ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
11.1 mm
£ 0.1204 - £ 0.153 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
3.2 mm
SRS8-5-01 £ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
7.9 mm
£ 0.1913 - £ 0.1913 Request the lead time here
4.0 mm
6.4 mm
3.2 mm
2.7 mm
SRS4-5-01 £ 0.1099 - £ 0.1222 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
7.9 mm
£ 0.1204 - £ 0.153 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
8.0 mm
SRS8-2-10-01 £ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
15.9 mm
  • of 6
Screw & Lock Support 3.2 mm 4.3 mm PA

306403000002

Price Range
£ 0.2447 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-2 Nylon 6/6

SRS8-2-3-01

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 7.9 mm UL94 V-0 PA

SRS8-2-5-19

Price Range
£ 0.153 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.2 mm 11.1 mm UL94 V-0 PA

SRS4-7-19

Price Range
£ 0.153 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 12.7 mm UL94 V-2 Nylon 6/6

SRS4-8-01

Price Range
£ 0.104 - £ 0.0936

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 4.3 mm 12.7 mm UL94 V-2 Nylon 6/6

SRS8-2-8-01

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-0 PA

SRS8-2-7-19

Price Range
£ 0.153 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.9 mm 7.9 mm UL94 V-2 Nylon 6/6

SRS6-5-01

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 7.9 mm UL94 V-2 Nylon 6/6

SRS8-2-5-01

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.9 mm 22.2 mm UL94 V-2 Nylon 6/6

SRS6-14-01

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 3.9 mm 25.4 mm UL94 V-2 Nylon 6/6

SRS6-16-01

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 25.4 mm UL94 V-2 Nylon 6/6

SRS8-16-01

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
14000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-0 PA

SRS8-2-3-19

Price Range
£ 0.153 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.9 mm 11.1 mm UL94 V-2 Nylon 6/6

SRS6-7-01

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 3.2 mm 3.2 mm UL94 V-0 PA

SRS4-2-19

Price Range
£ 0.153 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 4.3 mm 7.9 mm UL94 V-2 Nylon 6/6

SRS8-5-01

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.2 mm 2.7 mm PA

468724

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 7.9 mm UL94 V-2 Nylon 6/6

SRS4-5-01

Price Range
£ 0.1222 - £ 0.1099

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 8.0 mm UL94 V-0 PA

SRS4-5-19

Price Range
£ 0.153 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 4.3 mm 15.9 mm UL94 V-2 Nylon 6/6

SRS8-2-10-01

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm