10381755
468741
| Quantity | Unit price |
|---|---|
| 100 + | £ 0.2296 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock Fix |
| Hole B Fix Type | Hole Fix |
| Style | Non Stacking |
| Body Diameter | 0.252 in |
| Body Diameter | 6.4 mm |
| Inside Diameter | 0.126 in |
| Inside Diameter | 3.2 mm |
| Spacer Length | 0.413 in |
| Spacer Length | 10.5 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue