Menu Search

Self-Assembly Knobs

In stock

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Series Code :SR1580

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Hub Diameter Knob Height Hub Height View
£ 0.1205 - £ 0.2844 4002 In stock
38.1 mm
16 mm
10.4 mm
10.4 mm
£ 0.1678 - £ 0.3775 2030 In stock
38.1 mm
9.5 mm
12.1 mm
19.8 mm
£ 0.1276 - £ 0.3171 5355 In stock
25.4 mm
15 mm
9.7 mm
2.5 mm
£ 0.1382 - £ 0.3398 11100 In stock
15.9 mm
10.7 mm
6.4 mm
2 mm
£ 0.1705 - £ 0.3826 2065 In stock
38.1 mm
9.5 mm
12.1 mm
19.8 mm
£ 0.1436 - £ 0.3524 3900 In stock
25.4 mm
15 mm
9.7 mm
2.5 mm
£ 0.7196 - £ 2.0465 1015 In stock
44.5 mm
22.4 mm
31.8 mm
19.1 mm
£ 1.2875 - £ 3.5746 200 In stock
60.5 mm
31.8 mm
31.2 mm
15.7 mm
£ 0.3853 - £ 1.163 1450 In stock
57.2 mm
25.1 mm
24.9 mm
11.9 mm
£ 0.6968 - £ 1.9685 2360 In stock
44.5 mm
19.1 mm
26.9 mm
12.4 mm
£ 1.0713 - £ 2.8194 1560 In stock
31.8 mm
16 mm
21.1 mm
5.1 mm
£ 0.1227 - £ 0.3373 21950 In stock
9.5 mm
9.1 mm
5.8 mm
1.5 mm
£ 0.1664 - £ 0.375 1365 In stock
38.1 mm
9.5 mm
12.1 mm
19.8 mm
£ 0.1718 - £ 0.4002 2450 In stock
45.2 mm
20.3 mm
12.7 mm
12.7 mm
£ 0.1369 - £ 0.3398 1050 In stock
12.7 mm
10.7 mm
6.4 mm
1.8 mm
£ 1.2902 - £ 3.5746 1250 In stock
60.5 mm
31.8 mm
31.2 mm
15.7 mm
£ 1.799 - £ 4.4305 2950 In stock
44.5 mm
19.1 mm
26.4 mm
13.7 mm
£ 0.3812 - £ 1.10 1770 In stock
50.8 mm
19.1 mm
27.7 mm
12.4 mm
£ 0.3853 - £ 1.1579 1400 In stock
57.2 mm
25.1 mm
24.9 mm
11.9 mm
£ 1.0257 - £ 2.6432 1680 In stock
44.5 mm
31.8 mm
21.8 mm
7.1 mm
  • of 2
Wing Knob 1.500 in M8 Acetal Black

10559109

Price Range
£ 0.2844 - £ 0.1205

Stock Levels
4002 In stock
Attributes
  • Hub Diameter
    16 mm
  • Hub Height
    10.4 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    10.4 mm
  • Grip Type
    Knurled Grip
Knurled Knob 1.500 in M8 Acetal Black

10559093

Price Range
£ 0.3775 - £ 0.1678

Stock Levels
2030 In stock
Attributes
  • Hub Diameter
    9.5 mm
  • Hub Height
    19.8 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    12.1 mm
  • Knob Colour
    Black
Knurled Knob 1.000 in M5 Acetal Black

10559017

Price Range
£ 0.3171 - £ 0.1276

Stock Levels
5355 In stock
Attributes
  • Hub Diameter
    15 mm
  • Hub Height
    2.5 mm
  • Knob Diameter
    25.4 mm
  • Knob Height
    9.7 mm
  • Grip Type
    Knurled Grip
Knurled Knob 0.625 in M5 Acetal Black

10558997

Price Range
£ 0.3398 - £ 0.1382

Stock Levels
11100 In stock
Attributes
  • Hub Diameter
    10.7 mm
  • Hub Height
    2 mm
  • Knob Diameter
    15.9 mm
  • Knob Height
    6.4 mm
  • Grip Type
    Knurled Grip
Knurled Knob 1.500 in M6 Acetal Black

10559055

Price Range
£ 0.3826 - £ 0.1705

Stock Levels
2065 In stock
Attributes
  • Hub Diameter
    9.5 mm
  • Hub Height
    19.8 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    12.1 mm
  • Knob Colour
    Black
Knurled Knob 1.000 in M8 Acetal Black

10559079

Price Range
£ 0.3524 - £ 0.1436

Stock Levels
3900 In stock
Attributes
  • Hub Diameter
    15 mm
  • Hub Height
    2.5 mm
  • Knob Diameter
    25.4 mm
  • Knob Height
    9.7 mm
  • Grip Type
    Knurled Grip
Star Knob 1.750 in M10 PP Black

10558706

Price Range
£ 2.0465 - £ 0.7196

Stock Levels
1015 In stock
Attributes
  • Hub Diameter
    22.4 mm
  • Hub Height
    19.1 mm
  • Knob Diameter
    44.5 mm
  • Knob Height
    31.8 mm
  • Knob Colour
    Black
Star Knob 2.380 in M10 PP Black

10558737

Price Range
£ 3.5746 - £ 1.2875

Stock Levels
200 In stock
Attributes
  • Hub Diameter
    31.8 mm
  • Hub Height
    15.7 mm
  • Knob Diameter
    60.5 mm
  • Knob Height
    31.2 mm
  • Knob Colour
    Black
Star Knob 2.250 in M10 PP Black

10558713

Price Range
£ 1.163 - £ 0.3853

Stock Levels
1450 In stock
Attributes
  • Hub Diameter
    25.1 mm
  • Hub Height
    11.9 mm
  • Knob Diameter
    57.2 mm
  • Knob Height
    24.9 mm
  • Knob Colour
    Black
3 Arm Knob 1.750 in M6 PP Black

10558539

Price Range
£ 1.9685 - £ 0.6968

Stock Levels
2360 In stock
Attributes
  • Hub Diameter
    19.1 mm
  • Hub Height
    12.4 mm
  • Knob Diameter
    44.5 mm
  • Knob Height
    26.9 mm
  • Knob Colour
    Black
Wing Knob 1.250 in M6 PP Black

10558621

Price Range
£ 2.8194 - £ 1.0713

Stock Levels
1560 In stock
Attributes
  • Hub Diameter
    16 mm
  • Hub Height
    5.1 mm
  • Knob Diameter
    31.8 mm
  • Knob Height
    21.1 mm
  • Knob Colour
    Black
Knurled Knob 0.375 in M3 Acetal Black

10558959

Price Range
£ 0.3373 - £ 0.1227

Stock Levels
21950 In stock
Attributes
  • Hub Diameter
    9.1 mm
  • Hub Height
    1.5 mm
  • Knob Diameter
    9.5 mm
  • Knob Height
    5.8 mm
  • Grip Type
    Knurled Grip
Knurled Knob 1.500 in M10 Acetal Black

10558935

Price Range
£ 0.375 - £ 0.1664

Stock Levels
1365 In stock
Attributes
  • Hub Diameter
    9.5 mm
  • Hub Height
    19.8 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    12.1 mm
  • Knob Colour
    Black
Wing Knob 1.780 in M1 Acetal Black

10558942

Price Range
£ 0.4002 - £ 0.1718

Stock Levels
2450 In stock
Attributes
  • Hub Diameter
    20.3 mm
  • Hub Height
    12.7 mm
  • Knob Diameter
    45.2 mm
  • Knob Height
    12.7 mm
  • Grip Type
    Knurled Grip
Knurled Knob 0.500 in M4 Acetal Black

10558973

Price Range
£ 0.3398 - £ 0.1369

Stock Levels
1050 In stock
Attributes
  • Hub Diameter
    10.7 mm
  • Hub Height
    1.8 mm
  • Knob Diameter
    12.7 mm
  • Knob Height
    6.4 mm
  • Grip Type
    Knurled Grip
Star Knob 2.380 in M6 PP Black

10558591

Price Range
£ 3.5746 - £ 1.2902

Stock Levels
1250 In stock
Attributes
  • Hub Diameter
    31.8 mm
  • Hub Height
    15.7 mm
  • Knob Diameter
    60.5 mm
  • Knob Height
    31.2 mm
  • Knob Colour
    Black
Star Knob 1.750 in M6 PP Black

10558546

Price Range
£ 4.4305 - £ 1.799

Stock Levels
2950 In stock
Attributes
  • Hub Diameter
    19.1 mm
  • Hub Height
    13.7 mm
  • Knob Diameter
    44.5 mm
  • Knob Height
    26.4 mm
  • Knob Colour
    Black
3 Arm Knob 2.000 in M8 PP Black

10558683

Price Range
£ 1.10 - £ 0.3812

Stock Levels
1770 In stock
Attributes
  • Hub Diameter
    19.1 mm
  • Hub Height
    12.4 mm
  • Knob Diameter
    50.8 mm
  • Knob Height
    27.7 mm
  • Knob Colour
    Black
Star Knob 2.250 in M8 PP Black

10558652

Price Range
£ 1.1579 - £ 0.3853

Stock Levels
1400 In stock
Attributes
  • Hub Diameter
    25.1 mm
  • Hub Height
    11.9 mm
  • Knob Diameter
    57.2 mm
  • Knob Height
    24.9 mm
  • Knob Colour
    Black
Star Knob 1.750 in M8 PP Black

10558669

Price Range
£ 2.6432 - £ 1.0257

Stock Levels
1680 In stock
Attributes
  • Hub Diameter
    31.8 mm
  • Hub Height
    7.1 mm
  • Knob Diameter
    44.5 mm
  • Knob Height
    21.8 mm
  • Knob Colour
    Black