Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
Series Code :SR1580
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Hub Diameter | Knob Height | Hub Height | View | |
|---|---|---|---|---|---|---|---|
| £ 1.6782 - £ 3.5242 | 950 In stock |
2.500 in
63.5 mm
|
0.980 in
24.9 mm
|
1.000 in
25.4 mm
|
0.360 in
9.1 mm
|
||
| £ 0.3853 - £ 1.1579 | 1400 In stock |
2.250 in
57.2 mm
|
0.990 in
25.1 mm
|
0.980 in
24.9 mm
|
0.470 in
11.9 mm
|
||
| £ 1.0257 - £ 2.6432 | 1680 In stock |
1.750 in
44.5 mm
|
1.250 in
31.8 mm
|
0.860 in
21.8 mm
|
0.280 in
7.1 mm
|
||
| £ 0.2792 - £ 0.8835 | 1450 In stock |
1.380 in
35.1 mm
|
0.850 in
21.6 mm
|
1.150 in
29.2 mm
|
0.700 in
17.8 mm
|
||
| £ 0.6968 - £ 1.9685 | 2360 In stock |
1.750 in
44.5 mm
|
0.750 in
19.1 mm
|
1.060 in
26.9 mm
|
0.490 in
12.4 mm
|
||
| £ 1.0713 - £ 2.8194 | 1560 In stock |
1.250 in
31.8 mm
|
0.630 in
16 mm
|
0.830 in
21.1 mm
|
0.200 in
5.1 mm
|
||
| £ 1.1049 - £ 2.9201 | 3560 In stock |
2.000 in
50.8 mm
|
0.750 in
19.1 mm
|
1.060 in
26.9 mm
|
0.490 in
12.4 mm
|
||
| £ 1.1237 - £ 2.9956 | 475 In stock |
2.380 in
60.5 mm
|
1.250 in
31.8 mm
|
1.230 in
31.2 mm
|
0.620 in
15.7 mm
|
||
| £ 1.4097 - £ 3.5494 | Request the lead time here |
2.500 in
63.5 mm
|
0.980 in
24.9 mm
|
1.000 in
25.4 mm
|
0.360 in
9.1 mm
|
||
| £ 2.3226 - £ 5.7647 | 3080 In stock |
1.380 in
35.1 mm
|
0.980 in
24.9 mm
|
0.590 in
15 mm
|
0.170 in
4.3 mm
|
||
| £ 0.1227 - £ 0.3373 | 21950 In stock |
0.375 in
9.5 mm
|
0.360 in
9.1 mm
|
0.230 in
5.8 mm
|
0.060 in
1.5 mm
|
||
| £ 0.1705 - £ 0.3826 | 2065 In stock |
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
0.475 in
12.1 mm
|
0.780 in
19.8 mm
|
||
| £ 0.1436 - £ 0.3524 | 3900 In stock |
1.000 in
25.4 mm
|
0.590 in
15 mm
|
0.380 in
9.7 mm
|
0.100 in
2.5 mm
|
||
| £ 0.1718 - £ 0.4002 | 2450 In stock |
1.780 in
45.2 mm
|
0.800 in
20.3 mm
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1369 - £ 0.3398 | 1050 In stock |
0.500 in
12.7 mm
|
0.420 in
10.7 mm
|
0.250 in
6.4 mm
|
0.070 in
1.8 mm
|
||
| £ 0.1664 - £ 0.375 | 1365 In stock |
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
0.475 in
12.1 mm
|
0.780 in
19.8 mm
|
||
| £ 0.1311 - £ 0.3549 | 1785 In stock |
1.000 in
25.4 mm
|
0.590 in
15 mm
|
0.380 in
9.7 mm
|
0.100 in
2.5 mm
|
||
| £ 0.1335 - £ 0.2995 | 8950 In stock |
0.750 in
19.1 mm
|
0.520 in
13.2 mm
|
0.310 in
7.9 mm
|
0.140 in
3.6 mm
|
||
| £ 0.1205 - £ 0.2844 | 4002 In stock |
1.500 in
38.1 mm
|
0.630 in
16 mm
|
0.410 in
10.4 mm
|
0.409 in
10.4 mm
|
||
| £ 0.1705 - £ 0.3952 | 414 In stock |
1.500 in
38.1 mm
|
0.630 in
16 mm
|
0.410 in
10.4 mm
|
0.409 in
10.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue