Menu Search

Self-Assembly Knobs

In stock

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Series Code :SR1580

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Hub Diameter Knob Height Hub Height View
£ 2.3226 - £ 5.7647 Request the lead time here
35.1 mm
24.9 mm
15 mm
4.3 mm
£ 1.1237 - £ 2.9956 Request the lead time here
60.5 mm
31.8 mm
31.2 mm
15.7 mm
£ 1.1049 - £ 2.9201 Request the lead time here
50.8 mm
19.1 mm
26.9 mm
12.4 mm
£ 0.7196 - £ 2.0465 Request the lead time here
44.5 mm
22.4 mm
31.8 mm
19.1 mm
£ 1.2875 - £ 3.5746 Request the lead time here
60.5 mm
31.8 mm
31.2 mm
15.7 mm
£ 0.1335 - £ 0.2995 8950 In stock
19.1 mm
13.2 mm
7.9 mm
3.6 mm
£ 0.1705 - £ 0.3952 414 In stock
38.1 mm
16 mm
10.4 mm
10.4 mm
£ 0.1311 - £ 0.3549 1785 In stock
25.4 mm
15 mm
9.7 mm
2.5 mm
£ 0.1678 - £ 0.3775 Request the lead time here
38.1 mm
9.5 mm
12.1 mm
19.8 mm
£ 0.1276 - £ 0.3171 Request the lead time here
25.4 mm
15 mm
9.7 mm
2.5 mm
£ 0.1382 - £ 0.3398 Request the lead time here
15.9 mm
10.7 mm
6.4 mm
2 mm
£ 0.1205 - £ 0.2844 Request the lead time here
38.1 mm
16 mm
10.4 mm
10.4 mm
£ 0.1705 - £ 0.3826 Request the lead time here
38.1 mm
9.5 mm
12.1 mm
19.8 mm
£ 0.1718 - £ 0.4002 Request the lead time here
45.2 mm
20.3 mm
12.7 mm
12.7 mm
£ 0.1369 - £ 0.3398 Request the lead time here
12.7 mm
10.7 mm
6.4 mm
1.8 mm
£ 0.1664 - £ 0.375 Request the lead time here
38.1 mm
9.5 mm
12.1 mm
19.8 mm
£ 0.1227 - £ 0.3373 Request the lead time here
9.5 mm
9.1 mm
5.8 mm
1.5 mm
£ 0.1436 - £ 0.3524 Request the lead time here
25.4 mm
15 mm
9.7 mm
2.5 mm
£ 1.4097 - £ 3.5494 400 In stock
63.5 mm
24.9 mm
25.4 mm
9.1 mm
£ 1.0713 - £ 2.8194 Request the lead time here
31.8 mm
16 mm
21.1 mm
5.1 mm
  • of 2
Star Knob 1.380 in M6 PP Black

10558584

Price Range
£ 5.7647 - £ 2.3226

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.9 mm
  • Hub Height
    4.3 mm
  • Knob Diameter
    35.1 mm
  • Knob Height
    15 mm
  • Knob Colour
    Black
Star Knob 2.380 in M12 PP Black

10558751

Price Range
£ 2.9956 - £ 1.1237

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    31.8 mm
  • Hub Height
    15.7 mm
  • Knob Diameter
    60.5 mm
  • Knob Height
    31.2 mm
  • Knob Colour
    Black
Wing Knob 2.000 in M6 PP Black

10558614

Price Range
£ 2.9201 - £ 1.1049

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    19.1 mm
  • Hub Height
    12.4 mm
  • Knob Diameter
    50.8 mm
  • Knob Height
    26.9 mm
  • Knob Colour
    Black
Star Knob 1.750 in M10 PP Black

10558706

Price Range
£ 2.0465 - £ 0.7196

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    22.4 mm
  • Hub Height
    19.1 mm
  • Knob Diameter
    44.5 mm
  • Knob Height
    31.8 mm
  • Knob Colour
    Black
Star Knob 2.380 in M10 PP Black

10558737

Price Range
£ 3.5746 - £ 1.2875

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    31.8 mm
  • Hub Height
    15.7 mm
  • Knob Diameter
    60.5 mm
  • Knob Height
    31.2 mm
  • Knob Colour
    Black
Knurled Knob 0.750 in M6 Acetal Black

10559024

Price Range
£ 0.2995 - £ 0.1335

Stock Levels
8950 In stock
Attributes
  • Hub Diameter
    13.2 mm
  • Hub Height
    3.6 mm
  • Knob Diameter
    19.1 mm
  • Knob Height
    7.9 mm
  • Grip Type
    Knurled Grip
Wing Knob 1.500 in M6 Acetal Black

10559062

Price Range
£ 0.3952 - £ 0.1705

Stock Levels
414 In stock
Attributes
  • Hub Diameter
    16 mm
  • Hub Height
    10.4 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    10.4 mm
  • Grip Type
    Knurled Grip
Knurled Knob 1.000 in M6 Acetal Black

10559048

Price Range
£ 0.3549 - £ 0.1311

Stock Levels
1785 In stock
Attributes
  • Hub Diameter
    15 mm
  • Hub Height
    2.5 mm
  • Knob Diameter
    25.4 mm
  • Knob Height
    9.7 mm
  • Grip Type
    Knurled Grip
Knurled Knob 1.500 in M8 Acetal Black

10559093

Price Range
£ 0.3775 - £ 0.1678

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.5 mm
  • Hub Height
    19.8 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    12.1 mm
  • Knob Colour
    Black
Knurled Knob 1.000 in M5 Acetal Black

10559017

Price Range
£ 0.3171 - £ 0.1276

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15 mm
  • Hub Height
    2.5 mm
  • Knob Diameter
    25.4 mm
  • Knob Height
    9.7 mm
  • Grip Type
    Knurled Grip
Knurled Knob 0.625 in M5 Acetal Black

10558997

Price Range
£ 0.3398 - £ 0.1382

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    10.7 mm
  • Hub Height
    2 mm
  • Knob Diameter
    15.9 mm
  • Knob Height
    6.4 mm
  • Grip Type
    Knurled Grip
Wing Knob 1.500 in M8 Acetal Black

10559109

Price Range
£ 0.2844 - £ 0.1205

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16 mm
  • Hub Height
    10.4 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    10.4 mm
  • Grip Type
    Knurled Grip
Knurled Knob 1.500 in M6 Acetal Black

10559055

Price Range
£ 0.3826 - £ 0.1705

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.5 mm
  • Hub Height
    19.8 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    12.1 mm
  • Knob Colour
    Black
Wing Knob 1.780 in M1 Acetal Black

10558942

Price Range
£ 0.4002 - £ 0.1718

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.3 mm
  • Hub Height
    12.7 mm
  • Knob Diameter
    45.2 mm
  • Knob Height
    12.7 mm
  • Grip Type
    Knurled Grip
Knurled Knob 0.500 in M4 Acetal Black

10558973

Price Range
£ 0.3398 - £ 0.1369

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    10.7 mm
  • Hub Height
    1.8 mm
  • Knob Diameter
    12.7 mm
  • Knob Height
    6.4 mm
  • Grip Type
    Knurled Grip
Knurled Knob 1.500 in M10 Acetal Black

10558935

Price Range
£ 0.375 - £ 0.1664

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.5 mm
  • Hub Height
    19.8 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    12.1 mm
  • Knob Colour
    Black
Knurled Knob 0.375 in M3 Acetal Black

10558959

Price Range
£ 0.3373 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.1 mm
  • Hub Height
    1.5 mm
  • Knob Diameter
    9.5 mm
  • Knob Height
    5.8 mm
  • Grip Type
    Knurled Grip
Knurled Knob 1.000 in M8 Acetal Black

10559079

Price Range
£ 0.3524 - £ 0.1436

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15 mm
  • Hub Height
    2.5 mm
  • Knob Diameter
    25.4 mm
  • Knob Height
    9.7 mm
  • Grip Type
    Knurled Grip
Star Knob 2.500 in M12 PP Black

10558744

Price Range
£ 3.5494 - £ 1.4097

Stock Levels
400 In stock
Attributes
  • Hub Diameter
    24.9 mm
  • Hub Height
    9.1 mm
  • Knob Diameter
    63.5 mm
  • Knob Height
    25.4 mm
  • Knob Colour
    Black
Wing Knob 1.250 in M6 PP Black

10558621

Price Range
£ 2.8194 - £ 1.0713

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16 mm
  • Hub Height
    5.1 mm
  • Knob Diameter
    31.8 mm
  • Knob Height
    21.1 mm
  • Knob Colour
    Black