Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
Series Code :SR1580
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Hub Diameter | Knob Height | Hub Height | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1276 - £ 0.3171 | Request the lead time here |
1.000 in
25.4 mm
|
0.590 in
15 mm
|
0.380 in
9.7 mm
|
0.100 in
2.5 mm
|
||
| £ 0.1382 - £ 0.3398 | Request the lead time here |
0.625 in
15.9 mm
|
0.420 in
10.7 mm
|
0.250 in
6.4 mm
|
0.080 in
2 mm
|
||
| £ 0.1664 - £ 0.375 | Request the lead time here |
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
0.475 in
12.1 mm
|
0.780 in
19.8 mm
|
||
| £ 0.1718 - £ 0.4002 | Request the lead time here |
1.780 in
45.2 mm
|
0.800 in
20.3 mm
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1705 - £ 0.3826 | Request the lead time here |
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
0.475 in
12.1 mm
|
0.780 in
19.8 mm
|
||
| £ 0.1436 - £ 0.3524 | Request the lead time here |
1.000 in
25.4 mm
|
0.590 in
15 mm
|
0.380 in
9.7 mm
|
0.100 in
2.5 mm
|
||
| £ 0.1227 - £ 0.3373 | Request the lead time here |
0.375 in
9.5 mm
|
0.360 in
9.1 mm
|
0.230 in
5.8 mm
|
0.060 in
1.5 mm
|
||
| £ 0.1678 - £ 0.3775 | Request the lead time here |
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
0.475 in
12.1 mm
|
0.780 in
19.8 mm
|
||
| £ 0.1369 - £ 0.3398 | Request the lead time here |
0.500 in
12.7 mm
|
0.420 in
10.7 mm
|
0.250 in
6.4 mm
|
0.070 in
1.8 mm
|
||
| £ 0.1311 - £ 0.3549 | 255 In stock |
1.000 in
25.4 mm
|
0.590 in
15 mm
|
0.380 in
9.7 mm
|
0.100 in
2.5 mm
|
||
| £ 0.1335 - £ 0.2995 | 450 In stock |
0.750 in
19.1 mm
|
0.520 in
13.2 mm
|
0.310 in
7.9 mm
|
0.140 in
3.6 mm
|
||
| £ 0.1205 - £ 0.2844 | Request the lead time here |
1.500 in
38.1 mm
|
0.630 in
16 mm
|
0.410 in
10.4 mm
|
0.409 in
10.4 mm
|
||
| £ 0.1705 - £ 0.3952 | Request the lead time here |
1.500 in
38.1 mm
|
0.630 in
16 mm
|
0.410 in
10.4 mm
|
0.409 in
10.4 mm
|
||
| £ 0.392 - £ 1.2309 | Request the lead time here |
2.250 in
57.2 mm
|
0.990 in
25.1 mm
|
0.980 in
24.9 mm
|
0.470 in
11.9 mm
|
||
| £ 1.0082 - £ 2.5928 | Request the lead time here |
1.750 in
44.5 mm
|
0.880 in
22.4 mm
|
1.250 in
31.8 mm
|
0.750 in
19.1 mm
|
||
| £ 0.3047 - £ 0.9742 | Request the lead time here |
1.380 in
35.1 mm
|
0.850 in
21.6 mm
|
1.150 in
29.2 mm
|
0.700 in
17.8 mm
|
||
| £ 0.7075 - £ 2.0063 | 140 In stock |
1.750 in
44.5 mm
|
0.880 in
22.4 mm
|
1.250 in
31.8 mm
|
0.750 in
19.1 mm
|
||
| £ 0.3853 - £ 1.1579 | Request the lead time here |
2.250 in
57.2 mm
|
0.990 in
25.1 mm
|
0.980 in
24.9 mm
|
0.470 in
11.9 mm
|
||
| £ 1.0257 - £ 2.6432 | Request the lead time here |
1.750 in
44.5 mm
|
1.250 in
31.8 mm
|
0.860 in
21.8 mm
|
0.280 in
7.1 mm
|
||
| £ 1.0807 - £ 2.8445 | Request the lead time here |
1.750 in
44.5 mm
|
1.250 in
31.8 mm
|
0.860 in
21.8 mm
|
0.280 in
7.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue