Menu Search

Self Adhesive Stick On Disc 40.0 mm 1.5 mm Black Rubber

Black rubber stick-on disc that is round in shape. 500 discs per pad.
Essentra Part Number:

10268773

Manufacturer Part Number:

49096

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.7016
Standard pack: 500

Order in multiple of 500

Total price:

£ 350.80

500 x £ 0.7016

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 40.0 mm
Overall Height 1.5 mm
Colour Black
Commodity Code 4016999790
Full Material Rubber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us