Menu Search

Self Adhesive PCB Supports

In stock

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Base Width Base Length Spacer Length View
10150429 £ 0.299 - £ 0.299 3290 In stock
3.0 mm
14.0 mm
10.0 mm
£ 0.2608 - £ 0.2608 Request the lead time here
3.0 mm
14.0 mm
3.5 mm
£ 0.2664 - £ 0.2664 992 In stock
3.5 mm
14.0 mm
4.0 mm
£ 0.7143 - £ 0.7143 Request the lead time here
4.0 mm
17.9 mm
17.8 mm
19.3 mm
£ 0.2367 - £ 0.2466 2860 In stock
4.0 mm
17.8 mm
17.8 mm
19.1 mm
10150344 £ 0.2608 - £ 0.2608 979 In stock
3.5 mm
14.0 mm
3.5 mm
£ 0.2696 - £ 0.2696 Request the lead time here
3.5 mm
14.0 mm
6.4 mm
£ 0.5258 - £ 0.5258 9400 In stock
4.0 mm
18.0 mm
18.0 mm
8.2 mm
£ 0.7625 - £ 0.7625 24500 In stock
4.0 mm
18.0 mm
18.0 mm
22.4 mm
£ 0.2352 - £ 0.2452 3000 In stock
4.0 mm
17.8 mm
17.8 mm
12.0 mm
£ 0.2664 - £ 0.2664 Request the lead time here
3.0 mm
12.7 mm
4.8 mm
£ 0.2905 - £ 0.2905 1981 In stock
3.5 mm
14.0 mm
7.2 mm
£ 0.1195 - £ 0.1363 6000 In stock
4.4 mm
13.0 mm
15.9 mm
£ 0.1195 - £ 0.1363 Request the lead time here
4.4 mm
13.0 mm
6.4 mm
£ 0.1195 - £ 0.1363 Request the lead time here
4.4 mm
13.0 mm
12.7 mm
£ 0.1447 - £ 0.1567 3000 In stock
4.4 mm
13.0 mm
4.8 mm
£ 0.1195 - £ 0.1363 7911 In stock
4.4 mm
13.0 mm
9.5 mm
£ 0.1447 - £ 0.1567 Request the lead time here
4.4 mm
13.0 mm
15.9 mm
£ 0.114 - £ 0.1303 475 In stock
7.1 mm
17.8 mm
6.0 mm
10022092 £ 0.1195 - £ 0.1363 14970 In stock
4.4 mm
13.0 mm
22.2 mm
  • of 5
Adhesive Base Spacer 14.0 mm 10.0 mm Nylon 6/6 UL94 V-2

10150429

Price Range
£ 0.299 - £ 0.299

Stock Levels
3290 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 14.0 mm 3.5 mm Nylon 6/6 UL94 V-2

10150382

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 14.0 mm 4.0 mm Nylon 6/6 UL94 V-2

10150351

Price Range
£ 0.2664 - £ 0.2664

Stock Levels
992 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 17.9 mm 19.3 mm PA UL94 V-2

10381588

Price Range
£ 0.7143 - £ 0.7143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    17.8 mm
  • Base Width
    17.9 mm
  • Spacer Length
    19.3 mm
Adhesive Base Spacer 17.8 mm 19.1 mm PA UL94 V-2

10013304

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
2860 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 14.0 mm 3.5 mm Nylon 6/6 UL94 V-2

10150344

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
979 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 14.0 mm 6.4 mm Nylon 6/6 UL94 V-2

10556832

Price Range
£ 0.2696 - £ 0.2696

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 18.0 mm 8.2 mm PA UL94 V-2

10381557

Price Range
£ 0.5258 - £ 0.5258

Stock Levels
9400 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    18.0 mm
  • Base Width
    18.0 mm
  • Spacer Length
    8.2 mm
Adhesive Base Spacer 18.0 mm 22.4 mm PA UL94 V-2

10381595

Price Range
£ 0.7625 - £ 0.7625

Stock Levels
24500 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    18.0 mm
  • Base Width
    18.0 mm
  • Spacer Length
    22.4 mm
Adhesive Base Spacer 17.8 mm 12.0 mm PA UL94 V-2

10013311

Price Range
£ 0.2452 - £ 0.2352

Stock Levels
3000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 4.8 mm Nylon 6/6 UL94 V-2

10150399

Price Range
£ 0.2664 - £ 0.2664

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 14.0 mm 7.2 mm Nylon 6/6 UL94 V-2

10150368

Price Range
£ 0.2905 - £ 0.2905

Stock Levels
1981 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 13.0 mm 15.9 mm Nylon 6/6 UL94 V-2

10022078

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
6000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    15.9 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 6.4 mm Nylon 6/6 UL94 V-2

10022115

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    6.4 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 12.7 mm Nylon 6/6 UL94 V-2

10022153

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    12.7 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 4.8 mm Nylon 6/6 UL94 V-0

10112373

Price Range
£ 0.1567 - £ 0.1447

Stock Levels
3000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    4.8 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 9.5 mm Nylon 6/6 UL94 V-2

10022139

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
7911 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    9.5 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 15.9 mm Nylon 6/6 UL94 V-0

10472590

Price Range
£ 0.1567 - £ 0.1447

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    15.9 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 6.0 mm Nylon 6/6 UL94 V-2

10022054

Price Range
£ 0.1303 - £ 0.114

Stock Levels
475 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    17.8 mm
  • Spacer Length
    6.0 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 22.2 mm Nylon 6/6 UL94 V-2

10022092

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
14970 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    22.2 mm
  • Full Material
    Polyamide 66