Menu Search

Self Adhesive PCB Supports

In stock

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Base Width Base Length Spacer Length View
£ 0.2367 - £ 0.2466 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
14.0 mm
£ 0.2324 - £ 0.2423 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
4.8 mm
LCBSB-8-01A2-RT £ 0.2352 - £ 0.2452 18000 In stock
4.0 mm
17.8 mm
17.8 mm
12.7 mm
LCBSBM-3-01A2 £ 0.1871 - £ 0.1956 6000 In stock
3.2 mm
12.7 mm
12.7 mm
4.8 mm
£ 0.098 - £ 0.1044 Request the lead time here
3.2 mm
12.7 mm
12.7 mm
11.1 mm
£ 1.9418 - £ 2.0269 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
8.7 mm
£ 0.1871 - £ 0.1956 Request the lead time here
2.5 mm
12.7 mm
12.7 mm
6.4 mm
£ 0.1054 - £ 0.1098 Request the lead time here
3.2 mm
12.7 mm
12.7 mm
14.3 mm
£ 0.1039 - £ 0.1081 Request the lead time here
2.5 mm
12.7 mm
12.7 mm
15.9 mm
£ 0.1871 - £ 0.1956 Request the lead time here
2.5 mm
12.7 mm
12.7 mm
9.5 mm
£ 0.8808 - £ 0.8808 Request the lead time here
2.5 mm
12.7 mm
12.7 mm
4.8 mm
£ 0.2608 - £ 0.2608 Request the lead time here
2.0 mm
12.7 mm
4.8 mm
£ 0.2409 - £ 0.2508 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
28.6 mm
LCBSB-6M-01A2 £ 0.2324 - £ 0.2423 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
6.0 mm
£ 0.1871 - £ 0.1956 Request the lead time here
3.2 mm
12.7 mm
12.7 mm
15.9 mm
LCBSBM-6-01A2 £ 0.1871 - £ 0.1956 Request the lead time here
3.2 mm
12.7 mm
12.7 mm
9.5 mm
£ 1.7717 - £ 1.8426 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
5.6 mm
LCBSBM-8-01A2 £ 0.1029 - £ 0.1071 Request the lead time here
3.2 mm
12.7 mm
12.7 mm
12.7 mm
£ 1.9844 - £ 2.0694 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
11.9 mm
£ 0.0979 - £ 0.1041 Request the lead time here
2.5 mm
12.7 mm
12.7 mm
7.9 mm
  • of 5
Adhesive Base Spacer 17.8 mm 14.0 mm PA UL94 V-2

LCBSB-14M-01A2

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 4.8 mm PA UL94 V-2

LCBSB-3-01A2-RT

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 12.7 mm PA UL94 V-2

LCBSB-8-01A2-RT

Price Range
£ 0.2452 - £ 0.2352

Stock Levels
18000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 4.8 mm PA UL94 V-2

LCBSBM-3-01A2

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
6000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 11.1 mm PA UL94 V-2

LCBSBM-7-01A2

Price Range
£ 0.1044 - £ 0.098

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 18.0 mm 8.7 mm PA UL94 V-2

100406000002

Price Range
£ 2.0269 - £ 1.9418

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    18.0 mm
Adhesive Base Spacer 12.7 mm 6.4 mm PA UL94 V-2

CBSBT-4-01A2-RT

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 14.3 mm PA UL94 V-2

LCBSBM-9-01A2

Price Range
£ 0.1098 - £ 0.1054

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 15.9 mm PA UL94 V-2

CBSBT-10-01A2

Price Range
£ 0.1081 - £ 0.1039

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 9.5 mm PA UL94 V-2

CBSBT-6-01A2-RT

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 4.8 mm PA UL94 V-0

CBSBT-3-19A2-RT

Price Range
£ 0.8808 - £ 0.8808

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 4.8 mm Nylon 6/6 UL94 V-2

CBABS405A

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 17.8 mm 28.6 mm PA UL94 V-2

LCBSB-18-01A2

Price Range
£ 0.2508 - £ 0.2409

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 6.0 mm PA UL94 V-2

LCBSB-6M-01A2

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 15.9 mm PA UL94 V-2

LCBSBM-10-01A2

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 9.5 mm PA UL94 V-2

LCBSBM-6-01A2

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 18.0 mm 5.6 mm PA UL94 V-2

100405000002

Price Range
£ 1.8426 - £ 1.7717

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    18.0 mm
Adhesive Base Spacer 12.7 mm 12.7 mm PA UL94 V-2

LCBSBM-8-01A2

Price Range
£ 0.1071 - £ 0.1029

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 18.0 mm 11.9 mm PA UL94 V-2

100407000002

Price Range
£ 2.0694 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    18.0 mm
Adhesive Base Spacer 12.7 mm 7.9 mm PA UL94 V-2

CBSBT-5-01A2-RT

Price Range
£ 0.1041 - £ 0.0979

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm