Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.
Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.
Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1195 - £ 0.1363 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.752 in
19.1 mm
|
||
| £ 0.1195 - £ 0.1363 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.311 in
7.9 mm
|
||
| £ 0.1195 - £ 0.1363 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.563 in
14.3 mm
|
||
| £ 0.1447 - £ 0.1567 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.252 in
6.4 mm
|
||
| £ 0.1195 - £ 0.1363 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.5 in
12.7 mm
|
||
| £ 0.1447 - £ 0.1567 | 2000 In stock |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.189 in
4.8 mm
|
||
| £ 0.1401 - £ 0.1602 | Request the lead time here |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
0.472 in
12.0 mm
|
||
| £ 0.114 - £ 0.1303 | Request the lead time here |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
0.315 in
8.0 mm
|
||
| £ 0.1195 - £ 0.1363 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.189 in
4.8 mm
|
||
| £ 0.1195 - £ 0.1363 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.437 in
11.1 mm
|
||
| CBSB-4-01A2-RT | £ 0.2324 - £ 0.2423 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.252 in
6.4 mm
|
|
| CBSB-16-01A2-RT | £ 0.2409 - £ 0.2508 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
1 in
25.4 mm
|
|
| CBSB-8-01A2-RT | £ 0.2352 - £ 0.2452 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.5 in
12.7 mm
|
|
| CBSB-9-01A2-RT | £ 1.0271 - £ 1.0271 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.563 in
14.3 mm
|
|
| £ 0.1401 - £ 0.1602 | Request the lead time here |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
0.551 in
14.0 mm
|
||
| £ 0.114 - £ 0.1303 | Request the lead time here |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
0.236 in
6.0 mm
|
||
| PSBM-14-01A-RT | £ 0.1195 - £ 0.1363 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.874 in
22.2 mm
|
|
| £ 0.1195 - £ 0.1363 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.374 in
9.5 mm
|
||
| £ 0.1447 - £ 0.1567 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.626 in
15.9 mm
|
||
| £ 0.1401 - £ 0.1602 | Request the lead time here |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue