Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 9.9503 - £ 10.1629 | 61 In stock |
Domed
|
Natural
|
PU
|
96
|
0.15 in
3.8 mm
|
19.0 mm
19.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1015 - £ 0.1421 | 2904 In stock |
|
Clear
|
PU
|
|
|
11.1 mm
11.1 mm
|
|
||
| £ 0.2409 - £ 0.2466 | 592 In stock |
Square
|
Brown
|
Felt
|
|
1.181 in
30.0 mm
|
30.0 mm
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.5967 - £ 0.608 | 1100 In stock |
Square
|
Brown
|
Felt
|
|
1.969 in
50.0 mm
|
50.0 mm
50.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.4408 - £ 0.4493 | Request the lead time here |
Square
|
White
|
Felt
|
|
1.575 in
40.0 mm
|
40.0 mm
40.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.3784 - £ 0.5298 | 7260 In stock |
|
Clear
|
PU
|
|
|
25.4 mm
25.4 mm
|
|
||
| £ 0.2153 - £ 0.3015 | 12740 In stock |
|
Clear
|
PU
|
|
|
19.8 mm
19.8 mm
|
|
||
| £ 12.9127 - £ 13.182 | 38 In stock |
Square
|
White
|
PU
|
80
|
0.122 in
3.1 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| 10255612 | £ 0.5371 - £ 0.5371 | 566 In stock |
Square
|
Brown
|
Felt
|
|
1.772 in
45.0 mm
|
45.0 mm
45.0 mm
|
1.772 in
45.0 mm
|
|
| £ 0.1644 - £ 0.1686 | 1024 In stock |
Square
|
White
|
Felt
|
|
0.984 in
25.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
| £ 16.8107 - £ 17.165 | 59 In stock |
Domed
|
Black
|
PU
|
40
|
0.315 in
8.0 mm
|
16.0 mm
16.0 mm
|
0.63 in
16.0 mm
|
||
| £ 9.3266 - £ 9.5109 | Request the lead time here |
Flat
|
Black
|
PU
|
56
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 13.182 - £ 13.4514 | 191 In stock |
Flat
|
Black
|
PU
|
24
|
0.197 in
5.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
| £ 26.6476 - £ 27.7532 | Request the lead time here |
Domed
|
Natural
|
PU
|
144
|
0.087 in
2.2 mm
|
8.0 mm
8.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1644 - £ 0.1686 | 3072 In stock |
Square
|
Brown
|
Felt
|
|
0.984 in
25.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1999 - £ 0.2799 | 1372 In stock |
|
Black
|
PU
|
|
|
19.8 mm
19.8 mm
|
|
||
| £ 12.9127 - £ 13.182 | 174 In stock |
Square
|
Black
|
PU
|
80
|
0.122 in
3.1 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.3364 - £ 0.471 | Request the lead time here |
|
Black
|
PU
|
|
|
19.8 mm
19.8 mm
|
|
||
| £ 0.0897 - £ 0.1256 | 3744 In stock |
|
Grey
|
PU
|
|
|
10.0 mm
10.0 mm
|
|
||
| 10247693 | £ 0.0972 - £ 0.136 | Request the lead time here |
|
Black
|
PU