Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0836 - £ 0.1171 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.378 in
35.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1065 - £ 0.1109 | 2024 In stock |
Rectangular
|
White
|
Felt
|
|
0.984 in
25.0 mm
|
35.0 mm
35.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.3146 - £ 0.3146 | 35 In stock |
Rectangular
|
Brown
|
Felt
|
|
1.969 in
50.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1785 - £ 0.1814 | 1851 In stock |
Rectangular
|
Brown
|
Felt
|
|
1.181 in
30.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.0876 - £ 0.0911 | 2016 In stock |
Rectangular
|
White
|
Felt
|
|
0.787 in
20.0 mm
|
30.0 mm
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.0859 - £ 0.1203 | Request the lead time here |
|
Clear
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.1471 - £ 0.2059 | Request the lead time here |
|
Black
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.0803 - £ 0.1125 | Request the lead time here |
|
Clear
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| £ 0.1869 - £ 0.2616 | 294 In stock |
|
Black
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
||
| £ 0.0841 - £ 0.1177 | 800 In stock |
|
Black
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.0552 - £ 0.0772 | 43488 In stock |
|
Clear
|
PU
|
|
|
9.9 mm
9.9 mm
|
|
||
| £ 0.188 - £ 0.2632 | 16000 In stock |
|
Black
|
PU
|
|
|
16.0 mm
16.0 mm
|
|
||
| 10164730 | £ 0.0491 - £ 0.0688 | 1800 In stock |
|
Clear
|
PU
|
|
|
7.9 mm
7.9 mm
|
|
|
| £ 0.327 - £ 0.327 | 3000 In stock |
|
Black
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
||
| £ 0.0451 - £ 0.0631 | 52920 In stock |
|
Clear
|
PU
|
|
|
8.6 mm
8.6 mm
|
|
||
| £ 17.1367 - £ 17.8454 | 115 In stock |
Domed
|
Natural
|
PU
|
96
|
0.217 in
5.5 mm
|
9.6 mm
9.6 mm
|
0.378 in
9.6 mm
|
||
| £ 0.231 - £ 0.3235 | 768 In stock |
|
White
|
PU
|
|
|
16.0 mm
16.0 mm
|
|
||
| £ 0.3381 - £ 0.4733 | Request the lead time here |
|
Grey
|
PU
|
|
|
22.3 mm
22.3 mm
|
|
||
| £ 0.3404 - £ 0.4868 | Request the lead time here |
|
Clear
|
PU
|
|
|
19.0 mm
19.0 mm
|
|
||
| 10252406 | £ 0.3263 - £ 0.5438 | 6804 In stock |
|
Black
|
PU
|
|
|
18.0 mm
18.0 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue